text.skipToContent text.skipToNavigation

HE57908QLZ-NB003M

EDGE8® Non-Staggered Harness  8F, 50 µm multimode (OM4), MTP® PRO (pinned), Plenum, TIA-568 Type-B polarity, with 60 in legs, 10 ft

通用规范
产品编码 HE57908QLZ-NB003M
EAN Code 4056418105314
Flame Rating LSZH/FRNC
Fiber Category Bend-improved 50 µm MM (OM4)
Cable Assembly Type EDGE8® Harness
Cable Type Interconnect
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Intermateability TIA/EIA-604-5 / TIA/EIA-604-5
Environmental Conditions
Temperature Range, Installation 0 °C  -  50 °C    (32 °F  -  122 °F    )
Temperature Range, Operation -10 °C  -  -60 °C    (14 °F  -  -76 °F    )
Design
Fiber Count 8
Polarity TIA-568 Type-B
Mechanical Specifications
Max. Tensile Strength for Installation 220 N
Min. Bend Radius Installation 30 mm
Min. Bend Radius Operation 10 mm
Specifications - Connector A
Polish UPC
Insertion Loss, Max. 0.25 dB
Boot Color Aqua
Connector Type MTP® PRO (pinned)
Ferrule Material Composite
Boot Type Individual
Reflectance < -20 dB
Specifications - Connector B
Insertion Loss, Max. 0.1 dB
Connector Type LC Uniboot
Ferrule Material Ceramic
Reflectance < -20 dB
Furcation - Connector A
Leg Length non-unit Non-staggered (1500 mm/60 in)
Furcation Type EDGE™ Harness Plug
Leg Color Aqua
Leg Diameter 2 mm
Dimensions
Cable Weight 4.6 kg/km
Ordering Information
Units per Delivery 1/1
Slim round 2-fiber interconnect cable

Improves airflow and reduces congestion

 

MTP® PRO connectors

Allows for pinning and poliarity changes in the field

Low-loss connectivity
Enables system design flexibility
Bend-improved fibre
Allows tighter cable bends for slack storage and routing, less risk of downtime due to pinched or bent cables
Corning® CleanAdvantage™ technology and optimised dust cap
Eliminates the need for scoping and cleaning prior to initial field connection