text.skipToContent text.skipToNavigation

F003901Q1Z09002M

Basic 0.9 mm 1 Fiber Pigtail  Corning® ClearCurve® OM4, Multimode, CPR Dca, SC UPC Simplex, 2 m

Contact Distributor for Lead Time
General Specifications
Product Number F003901Q1Z09002M
Flame Rating LSZH/FRNC
Fiber Category 50 µm MM (OM4)
Cable Assembly Type Pigtail
Environment Indoor
Application Fiber to the Premises,  In-Building Network (IBN),  Local Area Network (LAN),  Central Office 
Cable Type Tight-Buffered
Standards
Fiber Standards IEC 60793-2-10 A1-OM4 
Reaction to Fire Dca
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Intermateability IEC 61754
Environmental Conditions
Temperature Range, Installation -20 °C  to  70 °C    (-4 °F  to  158 °F    )
Temperature Range, Operation -20 °C  to  70 °C    (-4 °F  to  158 °F    )
Temperature Range, Storage -20 °C  to  70 °C    (-4 °F  to  158 °F    )
Design
Fiber Count 1
Outer Jacket Material LSZH/FRNC
Outer Jacket Color Aqua
Polarity Straight-Through, TIA-568 Type-A
Fibers per Port 4
Mechanical Specifications
Nominal Outer Diameter 0.9 mm 
Min. Bend Radius Installation 15 mm
Min. Bend Radius Operation 7.5 mm
Optical Characteristics
Fiber Code T
Performance Option Code 98
Fiber Category OM4 
Fiber Type Multimode
Fiber Name 50 µm MM (OM4)
Maximum Attenuation 2.8 dB/km / 1.0 dB/km
Wavelengths 850 nm / 1300 nm
Fiber Compliance IEC 60793-2-10
Fiber Core Diameter 50 µm
Cladding diameter 125 µm
Coating diameter 242 µm
Serial 1 Gigabit Ethernet 1000 m / 600 m
Serial 10 Gigabit Ethernet 550 m / -
Minimum Effective Modal Bandwidth (EMB) 4700 MHz*km / -
Min. Overfilled Launch (OFL) Bandwidth 3500 MHz*km / 500 MHz*km
Specifications - Connector A
Tensile Strength Jacketed Cable 50 N
Durability ≤ 0.2 dB change, 1000 rematings, FOTP-21
Connector Type No connector
Boot Type Simplex
Specifications - Connector B
Polish UPC
Insertion Loss, Max. 0.6 dB
Tensile Strength Jacketed Cable 50 N
Durability ≤ 0.2 dB change, 1000 rematings, FOTP-21
Boot Color Aqua
Connector Type SC UPC simplex
Ferrule Material Ceramic
Housing Color Beige
Housing Material Composite
Boot Type Simplex
Reflectance ≤ -40 dB
Dimensions
Length 2 m
Ordering Information
Packaging Method Box
Shipping Height 190 mm
Shipping Width 250 mm
Shipping Depth 380 mm
Units per Delivery 1/1