Basic 2.0 mm 1 Fiber Patch Cord
Cable assemblies are a basic component for any network infrastructure projects you may have. The performance of our patch cords and pigtails comply with the optical and mechanical requirements of the industry. They are available in 1- and 2-fiber combinations. Corning's pre-terminated assemblies use only high-quality Corning optical fibers to ensure total performance quality.
Fiber Category
SM (ClearCurve® LBL)
Connector Type A
Connector Type B
Lengths
Products
| Product Number | Product Name | |
|---|---|---|
| F020201J1Z20001M | Basic 2.0 mm 1 Fiber Patch Cord, Corning® ClearCurve® LBL fiber, Single-mode, CPR Dca, LC UPC Simplex to LC UPC Simplex, 1 m | |
| F020201J1Z20002M | Basic 2.0 mm 1 Fiber Patch Cord, Corning® ClearCurve® LBL fiber, Single-mode, CPR Dca, LC UPC Simplex to LC UPC Simplex, 2 m | |
| F020201J1Z20003M | Basic 2.0 mm 1 Fiber Patch Cord, Corning® ClearCurve® LBL fiber, Single-mode, CPR Dca, LC UPC Simplex to LC UPC Simplex, 3 m | |
| F020201J1Z20004M | Basic 2.0 mm 1 Fiber Patch Cord, Corning® ClearCurve® LBL fiber, Single-mode, CPR Dca, LC UPC Simplex to LC UPC Simplex, 4 m | |
| F020201J1Z20005M | Basic 2.0 mm 1 Fiber Patch Cord, Corning® ClearCurve® LBL fiber, Single-mode, CPR Dca, LC UPC Simplex to LC UPC Simplex, 5 m | |
| F020201J1Z20010M | Basic 2.0 mm 1 Fiber Patch Cord, Corning® ClearCurve® LBL fiber, Single-mode, CPR Dca, LC UPC Simplex to LC UPC Simplex, 10 m | |
| F022201J1Z20000.5M | Basic 2.0 mm 1 Fiber Patch Cord, Corning® ClearCurve® LBL fiber, Single-mode, CPR Dca, LC UPC Simplex to LC APC Simplex, 0.5 m | |
| F022201J1Z20001.5M | Basic 2.0 mm 1 Fiber Patch Cord, Corning® ClearCurve® LBL fiber, Single-mode, CPR Dca, LC UPC Simplex to LC APC Simplex, 1.5 m | |
| F022201J1Z20001M | Basic 2.0 mm 1 Fiber Patch Cord, Corning® ClearCurve® LBL fiber, Single-mode, CPR Dca, LC UPC Simplex to LC APC Simplex, 1 m | |
| F022201J1Z20002.5M | Basic 2.0 mm 1 Fiber Patch Cord, Corning® ClearCurve® LBL fiber, Single-mode, CPR Dca, LC UPC Simplex to LC APC Simplex, 2.5 m | |
| F022201J1Z20002M | Basic 2.0 mm 1 Fiber Patch Cord, Corning® ClearCurve® LBL fiber, Single-mode, CPR Dca, LC UPC Simplex to LC APC Simplex, 2 m | |
| F022201J1Z20003.5M | Basic 2.0 mm 1 Fiber Patch Cord, Corning® ClearCurve® LBL fiber, Single-mode, CPR Dca, LC UPC Simplex to LC APC Simplex, 3.5 m | |
| F022201J1Z20003M | Basic 2.0 mm 1 Fiber Patch Cord, Corning® ClearCurve® LBL fiber, Single-mode, CPR Dca, LC UPC Simplex to LC APC Simplex, 3 m | |
| F022201J1Z20004.5M | Basic 2.0 mm 1 Fiber Patch Cord, Corning® ClearCurve® LBL fiber, Single-mode, CPR Dca, LC UPC Simplex to LC APC Simplex, 4.5 m | |
| F022201J1Z20004M | Basic 2.0 mm 1 Fiber Patch Cord, Corning® ClearCurve® LBL fiber, Single-mode, CPR Dca, LC UPC Simplex to LC APC Simplex, 4 m | |
| F022201J1Z20005M | Basic 2.0 mm 1 Fiber Patch Cord, Corning® ClearCurve® LBL fiber, Single-mode, CPR Dca, LC UPC Simplex to LC APC Simplex, 5 m | |
| F022201J1Z20006M | Basic 2.0 mm 1 Fiber Patch Cord, Corning® ClearCurve® LBL fiber, Single-mode, CPR Dca, LC UPC Simplex to LC APC Simplex, 6 m | |
| F022201J1Z20007M | Basic 2.0 mm 1 Fiber Patch Cord, Corning® ClearCurve® LBL fiber, Single-mode, CPR Dca, LC UPC Simplex to LC APC Simplex, 7 m | |
| F022201J1Z20008M | Basic 2.0 mm 1 Fiber Patch Cord, Corning® ClearCurve® LBL fiber, Single-mode, CPR Dca, LC UPC Simplex to LC APC Simplex, 8 m | |
| F022201J1Z20009M | Basic 2.0 mm 1 Fiber Patch Cord, Corning® ClearCurve® LBL fiber, Single-mode, CPR Dca, LC UPC Simplex to LC APC Simplex, 9 m | |
| F022201J1Z20010M | Basic 2.0 mm 1 Fiber Patch Cord, Corning® ClearCurve® LBL fiber, Single-mode, CPR Dca, LC UPC Simplex to LC APC Simplex, 10 m | |
| F022201J1Z20015M | Basic 2.0 mm 1 Fiber Patch Cord, Corning® ClearCurve® LBL fiber, Single-mode, CPR Dca, LC UPC Simplex to LC APC Simplex, 15 m | |
| F022201J1Z20020M | Basic 2.0 mm 1 Fiber Patch Cord, Corning® ClearCurve® LBL fiber, Single-mode, CPR Dca, LC UPC Simplex to LC APC Simplex, 20 m | |
| F022201J1Z20030M | Basic 2.0 mm 1 Fiber Patch Cord, Corning® ClearCurve® LBL fiber, Single-mode, CPR Dca, LC UPC Simplex to LC APC Simplex, 30 m | |
| F024401J1Z20001M | Basic 2.0 mm 1 Fiber Patch Cord, Corning® ClearCurve® LBL fiber, Single-mode, CPR Dca, LC UPC Simplex to SC APC Simplex, 1 m | |
| F024401J1Z20002M | Basic 2.0 mm 1 Fiber Patch Cord, Corning® ClearCurve® LBL fiber, Single-mode, CPR Dca, LC UPC Simplex to SC APC Simplex, 2 m | |
| F024401J1Z20003M | Basic 2.0 mm 1 Fiber Patch Cord, Corning® ClearCurve® LBL fiber, Single-mode, CPR Dca, LC UPC Simplex to SC APC Simplex, 3 m | |
| F024401J1Z20004M | Basic 2.0 mm 1 Fiber Patch Cord, Corning® ClearCurve® LBL fiber, Single-mode, CPR Dca, LC UPC Simplex to SC APC Simplex, 4 m | |
| F024401J1Z20005M | Basic 2.0 mm 1 Fiber Patch Cord, Corning® ClearCurve® LBL fiber, Single-mode, CPR Dca, LC UPC Simplex to SC APC Simplex, 5 m | |
| F024401J1Z20010M | Basic 2.0 mm 1 Fiber Patch Cord, Corning® ClearCurve® LBL fiber, Single-mode, CPR Dca, LC UPC Simplex to SC APC Simplex, 10 m | |
| F025801J1Z20000.5M | Basic 2.0 mm 1 Fiber Patch Cord, Corning® ClearCurve® LBL fiber, Single-mode, CPR Dca, LC UPC Simplex to SC UPC Simplex, 0.5 m | |
| F025801J1Z20001.5M | Basic 2.0 mm 1 Fiber Patch Cord, Corning® ClearCurve® LBL fiber, Single-mode, CPR Dca, LC UPC Simplex to SC UPC Simplex, 1.5 m | |
| F025801J1Z20001M | Basic 2.0 mm 1 Fiber Patch Cord, Corning® ClearCurve® LBL fiber, Single-mode, CPR Dca, LC UPC Simplex to SC UPC Simplex, 1 m | |
| F025801J1Z20002.5M | Basic 2.0 mm 1 Fiber Patch Cord, Corning® ClearCurve® LBL fiber, Single-mode, CPR Dca, LC UPC Simplex to SC UPC Simplex, 2.5 m | |
| F025801J1Z20002M | Basic 2.0 mm 1 Fiber Patch Cord, Corning® ClearCurve® LBL fiber, Single-mode, CPR Dca, LC UPC Simplex to SC UPC Simplex, 2 m | |
| F025801J1Z20003.5M | Basic 2.0 mm 1 Fiber Patch Cord, Corning® ClearCurve® LBL fiber, Single-mode, CPR Dca, LC UPC Simplex to SC UPC Simplex, 3.5 m | |
| F025801J1Z20003M | Basic 2.0 mm 1 Fiber Patch Cord, Corning® ClearCurve® LBL fiber, Single-mode, CPR Dca, LC UPC Simplex to SC UPC Simplex, 3 m | |
| F025801J1Z20004.5M | Basic 2.0 mm 1 Fiber Patch Cord, Corning® ClearCurve® LBL fiber, Single-mode, CPR Dca, LC UPC Simplex to SC UPC Simplex, 4.5 m | |
| F025801J1Z20004M | Basic 2.0 mm 1 Fiber Patch Cord, Corning® ClearCurve® LBL fiber, Single-mode, CPR Dca, LC UPC Simplex to SC UPC Simplex, 4 m | |
| F025801J1Z20005M | Basic 2.0 mm 1 Fiber Patch Cord, Corning® ClearCurve® LBL fiber, Single-mode, CPR Dca, LC UPC Simplex to SC UPC Simplex, 5 m | |
| F025801J1Z20006M | Basic 2.0 mm 1 Fiber Patch Cord, Corning® ClearCurve® LBL fiber, Single-mode, CPR Dca, LC UPC Simplex to SC UPC Simplex, 6 m | |
| F025801J1Z20007M | Basic 2.0 mm 1 Fiber Patch Cord, Corning® ClearCurve® LBL fiber, Single-mode, CPR Dca, LC UPC Simplex to SC UPC Simplex, 7 m | |
| F025801J1Z20008M | Basic 2.0 mm 1 Fiber Patch Cord, Corning® ClearCurve® LBL fiber, Single-mode, CPR Dca, LC UPC Simplex to SC UPC Simplex, 8 m | |
| F025801J1Z20009M | Basic 2.0 mm 1 Fiber Patch Cord, Corning® ClearCurve® LBL fiber, Single-mode, CPR Dca, LC UPC Simplex to SC UPC Simplex, 9 m | |
| F025801J1Z20010M | Basic 2.0 mm 1 Fiber Patch Cord, Corning® ClearCurve® LBL fiber, Single-mode, CPR Dca, LC UPC Simplex to SC UPC Simplex, 10 m | |
| F025801J1Z20015M | Basic 2.0 mm 1 Fiber Patch Cord, Corning® ClearCurve® LBL fiber, Single-mode, CPR Dca, LC UPC Simplex to SC UPC Simplex, 15 m | |
| F025801J1Z20020M | Basic 2.0 mm 1 Fiber Patch Cord, Corning® ClearCurve® LBL fiber, Single-mode, CPR Dca, LC UPC Simplex to SC UPC Simplex, 20 m | |
| F025801J1Z20030M | Basic 2.0 mm 1 Fiber Patch Cord, Corning® ClearCurve® LBL fiber, Single-mode, CPR Dca, LC UPC Simplex to SC UPC Simplex, 30 m | |
| F222201J1Z20001M | Basic 2.0 mm 1 Fiber Patch Cord, Corning® ClearCurve® LBL fiber, Single-mode, CPR Dca, LC APC Simplex to LC APC Simplex, 1 m | |
| F222201J1Z20002M | Basic 2.0 mm 1 Fiber Patch Cord, Corning® ClearCurve® LBL fiber, Single-mode, CPR Dca, LC APC Simplex to LC APC Simplex, 2 m | |
| F222201J1Z20003M | Basic 2.0 mm 1 Fiber Patch Cord, Corning® ClearCurve® LBL fiber, Single-mode, CPR Dca, LC APC Simplex to LC APC Simplex, 3 m | |
| F222201J1Z20004M | Basic 2.0 mm 1 Fiber Patch Cord, Corning® ClearCurve® LBL fiber, Single-mode, CPR Dca, LC APC Simplex to LC APC Simplex, 4 m | |
| F222201J1Z20005M | Basic 2.0 mm 1 Fiber Patch Cord, Corning® ClearCurve® LBL fiber, Single-mode, CPR Dca, LC APC Simplex to LC APC Simplex, 5 m | |
| F222201J1Z20006M | Basic 2.0 mm 1 Fiber Patch Cord, Corning® ClearCurve® LBL fiber, Single-mode, CPR Dca, LC APC Simplex to LC APC Simplex, 6 m | |
| F222201J1Z20007M | Basic 2.0 mm 1 Fiber Patch Cord, Corning® ClearCurve® LBL fiber, Single-mode, CPR Dca, LC APC Simplex to LC APC Simplex, 7 m | |
| F222201J1Z20010M | Basic 2.0 mm 1 Fiber Patch Cord, Corning® ClearCurve® LBL fiber, Single-mode, CPR Dca, LC APC Simplex to LC APC Simplex, 10 m | |
| F222201J1Z20015M | Basic 2.0 mm 1 Fiber Patch Cord, Corning® ClearCurve® LBL fiber, Single-mode, CPR Dca, LC APC Simplex to LC APC Simplex, 15 m | |
| F222201J1Z20020M | Basic 2.0 mm 1 Fiber Patch Cord, Corning® ClearCurve® LBL fiber, Single-mode, CPR Dca, LC APC Simplex to LC APC Simplex, 20 m | |
| F222201J1Z20025M | Basic 2.0 mm 1 Fiber Patch Cord, Corning® ClearCurve® LBL fiber, Single-mode, CPR Dca, LC APC Simplex to LC APC Simplex, 25 m | |
| F222201J1Z20030M | Basic 2.0 mm 1 Fiber Patch Cord, Corning® ClearCurve® LBL fiber, Single-mode, CPR Dca, LC APC Simplex to LC APC Simplex, 30 m | |
| F224401J1Z20001M | Basic 2.0 mm 1 Fiber Patch Cord, Corning® ClearCurve® LBL fiber, Single-mode, CPR Dca, LC APC Simplex to SC APC Simplex, 1 m | |
| F224401J1Z20002M | Basic 2.0 mm 1 Fiber Patch Cord, Corning® ClearCurve® LBL fiber, Single-mode, CPR Dca, LC APC Simplex to SC APC Simplex, 2 m | |
| F224401J1Z20003M | Basic 2.0 mm 1 Fiber Patch Cord, Corning® ClearCurve® LBL fiber, Single-mode, CPR Dca, LC APC Simplex to SC APC Simplex, 3 m | |
| F224401J1Z20004M | Basic 2.0 mm 1 Fiber Patch Cord, Corning® ClearCurve® LBL fiber, Single-mode, CPR Dca, LC APC Simplex to SC APC Simplex, 4 m | |
| F224401J1Z20005M | Basic 2.0 mm 1 Fiber Patch Cord, Corning® ClearCurve® LBL fiber, Single-mode, CPR Dca, LC APC Simplex to SC APC Simplex, 5 m | |
| F224401J1Z20010M | Basic 2.0 mm 1 Fiber Patch Cord, Corning® ClearCurve® LBL fiber, Single-mode, CPR Dca, LC APC Simplex to SC APC Simplex, 10 m | |
| F225801J1Z20000.5M | Basic 2.0 mm 1 Fiber Patch Cord, Corning® ClearCurve® LBL fiber, Single-mode, CPR Dca, LC APC Simplex to SC UPC Simplex, 0.5 m | |
| F225801J1Z20001.5M | Basic 2.0 mm 1 Fiber Patch Cord, Corning® ClearCurve® LBL fiber, Single-mode, CPR Dca, LC APC Simplex to SC UPC Simplex, 1.5 m | |
| F225801J1Z20001M | Basic 2.0 mm 1 Fiber Patch Cord, Corning® ClearCurve® LBL fiber, Single-mode, CPR Dca, LC APC Simplex to SC UPC Simplex, 1 m | |
| F225801J1Z20002.5M | Basic 2.0 mm 1 Fiber Patch Cord, Corning® ClearCurve® LBL fiber, Single-mode, CPR Dca, LC APC Simplex to SC UPC Simplex, 2.5 m | |
| F225801J1Z20002M | Basic 2.0 mm 1 Fiber Patch Cord, Corning® ClearCurve® LBL fiber, Single-mode, CPR Dca, LC APC Simplex to SC UPC Simplex, 2 m | |
| F225801J1Z20003.5M | Basic 2.0 mm 1 Fiber Patch Cord, Corning® ClearCurve® LBL fiber, Single-mode, CPR Dca, LC APC Simplex to SC UPC Simplex, 3.5 m | |
| F225801J1Z20003M | Basic 2.0 mm 1 Fiber Patch Cord, Corning® ClearCurve® LBL fiber, Single-mode, CPR Dca, LC APC Simplex to SC UPC Simplex, 3 m | |
| F225801J1Z20004.5M | Basic 2.0 mm 1 Fiber Patch Cord, Corning® ClearCurve® LBL fiber, Single-mode, CPR Dca, LC APC Simplex to SC UPC Simplex, 4.5 m | |
| F225801J1Z20004M | Basic 2.0 mm 1 Fiber Patch Cord, Corning® ClearCurve® LBL fiber, Single-mode, CPR Dca, LC APC Simplex to SC UPC Simplex, 4 m | |
| F225801J1Z20005M | Basic 2.0 mm 1 Fiber Patch Cord, Corning® ClearCurve® LBL fiber, Single-mode, CPR Dca, LC APC Simplex to SC UPC Simplex, 5 m | |
| F225801J1Z20006M | Basic 2.0 mm 1 Fiber Patch Cord, Corning® ClearCurve® LBL fiber, Single-mode, CPR Dca, LC APC Simplex to SC UPC Simplex, 6 m | |
| F225801J1Z20007M | Basic 2.0 mm 1 Fiber Patch Cord, Corning® ClearCurve® LBL fiber, Single-mode, CPR Dca, LC APC Simplex to SC UPC Simplex, 7 m | |
| F225801J1Z20008M | Basic 2.0 mm 1 Fiber Patch Cord, Corning® ClearCurve® LBL fiber, Single-mode, CPR Dca, LC APC Simplex to SC UPC Simplex, 8 m | |
| F225801J1Z20009M | Basic 2.0 mm 1 Fiber Patch Cord, Corning® ClearCurve® LBL fiber, Single-mode, CPR Dca, LC APC Simplex to SC UPC Simplex, 9 m | |
| F225801J1Z20010M | Basic 2.0 mm 1 Fiber Patch Cord, Corning® ClearCurve® LBL fiber, Single-mode, CPR Dca, LC APC Simplex to SC UPC Simplex, 10 m | |
| F225801J1Z20015M | Basic 2.0 mm 1 Fiber Patch Cord, Corning® ClearCurve® LBL fiber, Single-mode, CPR Dca, LC APC Simplex to SC UPC Simplex, 15 m | |
| F225801J1Z20020M | Basic 2.0 mm 1 Fiber Patch Cord, Corning® ClearCurve® LBL fiber, Single-mode, CPR Dca, LC APC Simplex to SC UPC Simplex, 20 m | |
| F225801J1Z20030M | Basic 2.0 mm 1 Fiber Patch Cord, Corning® ClearCurve® LBL fiber, Single-mode, CPR Dca, LC APC Simplex to SC UPC Simplex, 30 m | |
| F444401J1Z20001M | Basic 2.0 mm 1 Fiber Patch Cord, Corning® ClearCurve® LBL fiber, Single-mode, CPR Dca, SC APC Simplex to SC APC Simplex, 1 m | |
| F444401J1Z20002M | Basic 2.0 mm 1 Fiber Patch Cord, Corning® ClearCurve® LBL fiber, Single-mode, CPR Dca, SC APC Simplex to SC APC Simplex, 2 m | |
| F444401J1Z20003M | Basic 2.0 mm 1 Fiber Patch Cord, Corning® ClearCurve® LBL fiber, Single-mode, CPR Dca, SC APC Simplex to SC APC Simplex, 3 m | |
| F444401J1Z20004M | Basic 2.0 mm 1 Fiber Patch Cord, Corning® ClearCurve® LBL fiber, Single-mode, CPR Dca, SC APC Simplex to SC APC Simplex, 4 m | |
| F444401J1Z20005M | Basic 2.0 mm 1 Fiber Patch Cord, Corning® ClearCurve® LBL fiber, Single-mode, CPR Dca, SC APC Simplex to SC APC Simplex, 5 m | |
| F444401J1Z20010M | Basic 2.0 mm 1 Fiber Patch Cord, Corning® ClearCurve® LBL fiber, Single-mode, CPR Dca, SC APC Simplex to SC APC Simplex, 10 m | |
| F445801J1Z20000.5M | Basic 2.0 mm 1 Fiber Patch Cord, Corning® ClearCurve® LBL fiber, Single-mode, CPR Dca, SC APC Simplex to SC UPC Simplex, 0.5 m | |
| F445801J1Z20001.5M | Basic 2.0 mm 1 Fiber Patch Cord, Corning® ClearCurve® LBL fiber, Single-mode, CPR Dca, SC APC Simplex to SC UPC Simplex, 1.5 m | |
| F445801J1Z20001M | Basic 2.0 mm 1 Fiber Patch Cord, Corning® ClearCurve® LBL fiber, Single-mode, CPR Dca, SC APC Simplex to SC UPC Simplex, 1 m | |
| F445801J1Z20002.5M | Basic 2.0 mm 1 Fiber Patch Cord, Corning® ClearCurve® LBL fiber, Single-mode, CPR Dca, SC APC Simplex to SC UPC Simplex, 2.5 m | |
| F445801J1Z20002M | Basic 2.0 mm 1 Fiber Patch Cord, Corning® ClearCurve® LBL fiber, Single-mode, CPR Dca, SC APC Simplex to SC UPC Simplex, 2 m | |
| F445801J1Z20003.5M | Basic 2.0 mm 1 Fiber Patch Cord, Corning® ClearCurve® LBL fiber, Single-mode, CPR Dca, SC APC Simplex to SC UPC Simplex, 3.5 m | |
| F445801J1Z20003M | Basic 2.0 mm 1 Fiber Patch Cord, Corning® ClearCurve® LBL fiber, Single-mode, CPR Dca, SC APC Simplex to SC UPC Simplex, 3 m | |
| F445801J1Z20004.5M | Basic 2.0 mm 1 Fiber Patch Cord, Corning® ClearCurve® LBL fiber, Single-mode, CPR Dca, SC APC Simplex to SC UPC Simplex, 4.5 m | |
| F445801J1Z20004M | Basic 2.0 mm 1 Fiber Patch Cord, Corning® ClearCurve® LBL fiber, Single-mode, CPR Dca, SC APC Simplex to SC UPC Simplex, 4 m | |
| F445801J1Z20005M | Basic 2.0 mm 1 Fiber Patch Cord, Corning® ClearCurve® LBL fiber, Single-mode, CPR Dca, SC APC Simplex to SC UPC Simplex, 5 m | |
| F445801J1Z20006M | Basic 2.0 mm 1 Fiber Patch Cord, Corning® ClearCurve® LBL fiber, Single-mode, CPR Dca, SC APC Simplex to SC UPC Simplex, 6 m | |
| F445801J1Z20007M | Basic 2.0 mm 1 Fiber Patch Cord, Corning® ClearCurve® LBL fiber, Single-mode, CPR Dca, SC APC Simplex to SC UPC Simplex, 7 m | |
| F445801J1Z20008M | Basic 2.0 mm 1 Fiber Patch Cord, Corning® ClearCurve® LBL fiber, Single-mode, CPR Dca, SC APC Simplex to SC UPC Simplex, 8 m | |
| F445801J1Z20009M | Basic 2.0 mm 1 Fiber Patch Cord, Corning® ClearCurve® LBL fiber, Single-mode, CPR Dca, SC APC Simplex to SC UPC Simplex, 9 m | |
| F445801J1Z20010M | Basic 2.0 mm 1 Fiber Patch Cord, Corning® ClearCurve® LBL fiber, Single-mode, CPR Dca, SC APC Simplex to SC UPC Simplex, 10 m | |
| F445801J1Z20015M | Basic 2.0 mm 1 Fiber Patch Cord, Corning® ClearCurve® LBL fiber, Single-mode, CPR Dca, SC APC Simplex to SC UPC Simplex, 15 m | |
| F445801J1Z20020M | Basic 2.0 mm 1 Fiber Patch Cord, Corning® ClearCurve® LBL fiber, Single-mode, CPR Dca, SC APC Simplex to SC UPC Simplex, 20 m | |
| F445801J1Z20030M | Basic 2.0 mm 1 Fiber Patch Cord, Corning® ClearCurve® LBL fiber, Single-mode, CPR Dca, SC APC Simplex to SC UPC Simplex, 30 m | |
| F585801J1Z20001M | Basic 2.0 mm 1 Fiber Patch Cord, Corning® ClearCurve® LBL fiber, Single-mode, CPR Dca, SC UPC Simplex to SC UPC Simplex, 1 m | |
| F585801J1Z20002M | Basic 2.0 mm 1 Fiber Patch Cord, Corning® ClearCurve® LBL fiber, Single-mode, CPR Dca, SC UPC Simplex to SC UPC Simplex, 2 m | |
| F585801J1Z20003M | Basic 2.0 mm 1 Fiber Patch Cord, Corning® ClearCurve® LBL fiber, Single-mode, CPR Dca, SC UPC Simplex to SC UPC Simplex, 3 m | |
| F585801J1Z20004M | Basic 2.0 mm 1 Fiber Patch Cord, Corning® ClearCurve® LBL fiber, Single-mode, CPR Dca, SC UPC Simplex to SC UPC Simplex, 4 m | |
| F585801J1Z20005M | Basic 2.0 mm 1 Fiber Patch Cord, Corning® ClearCurve® LBL fiber, Single-mode, CPR Dca, SC UPC Simplex to SC UPC Simplex, 5 m | |
| F585801J1Z20010M | Basic 2.0 mm 1 Fiber Patch Cord, Corning® ClearCurve® LBL fiber, Single-mode, CPR Dca, SC UPC Simplex to SC UPC Simplex, 10 m |