

F000201JCT09001M
Basic Clear Track Fiber Optic, 900 um ClearCurve® LBL OS2, Single-mode LC UPC, 1 m
You might also be interested in
General Specifications
Product Number | F000201JCT09001M |
Flame Rating | LSZH/FRNC |
Fiber Category | Single-mode (OS2) |
Cable Assembly Type | Pigtail |
Environment | Indoor |
Application | FTTH, IBN, LAN, Central Office, Indoor, Headend |
Cable Type | Simplex, 4P |
Packaging | Cardboard box |
Standards
Reaction to Fire | Dca |
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Intermateability | IEC 61754 |
Environmental Conditions
Temperature Range, Installation | -20 °C to 70 °C (-4 °F to 158 °F ) |
Temperature Range, Operation | -20 °C to 70 °C (-4 °F to 158 °F ) |
Temperature Range, Storage | -20 °C to 70 °C (-4 °F to 158 °F ) |
Design
Fiber Count | 1 |
Outer Jacket Material | LSZH/FRNC |
Outer Jacket Color | Clear |
Tensile Strength | 5 N |
Fiber Type | Single-mode |
Mechanical Specifications
Strip Length | 1500 mm |
Tensile Strength | 5 N |
Nominal Outer Diameter | 0.9 mm |
Max. Tensile Strength, Short-Term | 6 N |
Max. Tensile Strength, Long-Term | 3 N |
Max. Tensile Strength for Installation | 5 N |
Min. Bend Radius Installation | 15 mm |
Min. Bend Radius Operation | 7.5 mm |
Optical Characteristics
Fiber Code | J |
Performance Option Code | 25 |
Fiber Category | OS2 |
Fiber Type | Single-mode (OS2) / 250 µm |
Fiber Name | ClearCurve® LBL |
Maximum Attenuation | 0.38 dB/km / 0.38 dB/km / 0.25 dB/km |
Wavelengths | 1310 nm / 1383 nm / 1550 nm |
Fiber Compliance | ITU-T G.652.D and ITU-T G.657.A2/B2 |
Fiber Core Diameter | 8.2 µm |
Cladding diameter | 125 µm |
Coating diameter | 242 µm |
Dispersion @ 1550 nm | ≤ 18 [ps/(nm*km)] |
Dispersion @ 1625 nm | ≤ 23 [ps/(nm*km)] |
Fiber Bend Performance at 1550nm 7.5mm radius | ≤ 0.4 dB/turn |
Cable cutoff wavelength | 1260 nm |
Mode-Field Diameter at 1310 nm | 8.6 µm |
Mode-Field Diameter at 1550 nm | 9.6 µm |
PMD Link Design Value | ≤ 0.06 ps/√km |
PMD maximum individual fiber | ≤ 0.2 ps/√km |
Parallel Optics 40 Gigabit Ethernet | 150 m / - |
Specifications - Connector A
Connector Type | No connector |
Boot Type | Individual |
Specifications - Connector B
Polish | UPC |
Insertion Loss, Max. | 0.25 dB |
Durability | < 0.2 dB change, 500 rematings, FOTP-21 |
Boot Color | Blue |
Connector Type | LC UPC simplex |
Ferrule Material | Ceramic |
Housing Color | Blue |
Housing Material | Composite |
Boot Type | Individual |
Reflectance | ≤ -45 dB |
Dimensions
Length | 1 m |
Ordering Information
Packaging Method | Box |
Units per Delivery | 1/1 |
Shipping Height | 190 mm |
Shipping Width | 250 mm |
Shipping Depth | 380 mm |
Flexible design options
Choice of materials for strength elements and fiber properties dependent on application requirements
Global operations
Worldwide manufacturing facilities and end-to-end vertical integration across the entire process ensure reliable supply and mitigate trade barriers or supply.
State-Of-The-Art Manufacturing Processes
Corning proprietary manufacturing processes and advanced technology result in unsurpassed product consistency