F020201UCT09001M
Basic Clear Track Fiber Optic, 900 um ClearCurve® ZBL OS2, Single-mode LC UPC to LC UPC, 1 m
You might also be interested in
General Specifications
| Product Number | F020201UCT09001M |
| Flame Rating | LSZH/FRNC |
| Fiber Category | Single-mode (OS2) |
| Cable Assembly Type | Patch Cords |
| Environment | Indoor |
| Application | Fiber to the Premises, In-Building Network (IBN), Local Area Network (LAN), Central Office, Headend |
| Cable Type | Simplex |
| Packaging | Cardboard box |
Standards
| Reaction to Fire | Dca |
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Intermateability | IEC 61754 |
Environmental Conditions
| Temperature Range, Installation | -20 °C to 70 °C (-4 °F to 158 °F ) |
| Temperature Range, Operation | -20 °C to 70 °C (-4 °F to 158 °F ) |
| Temperature Range, Storage | -20 °C to 70 °C (-4 °F to 158 °F ) |
Design
| Fiber Count | 1 |
| Outer Jacket Material | LSZH/FRNC |
| Outer Jacket Color | Clear |
| Tensile Strength | 5 N |
| Fiber Type | Single-mode |
Mechanical Specifications
| Strip Length | 1500 mm |
| Tensile Strength | 5 N |
| Nominal Outer Diameter | 0.9 mm |
| Max. Tensile Strength, Short-Term | 6 N |
| Max. Tensile Strength, Long-Term | 3 N |
| Max. Tensile Strength for Installation | 5 N |
| Min. Bend Radius Installation | 15 mm |
| Min. Bend Radius Operation | 7.5 mm |
Optical Characteristics
| Fiber Code | U |
| Performance Option Code | 25 |
| Fiber Category | OS2 |
| Fiber Type | Single-mode (OS2) / 250 µm |
| Fiber Name | ClearCurve® ZBL |
| Maximum Attenuation | 0.38 dB/km / 0.38 dB/km / 0.25 dB/km |
| Wavelengths | 1310 nm / 1383 nm / 1550 nm |
| Fiber Compliance | ITU-T G.652.D and ITU-T G.657.B3 |
| Fiber Core Diameter | 8.2 µm |
| Cladding diameter | 125 µm |
| Coating diameter | 242 µm |
| Dispersion @ 1550 nm | ≤ 18 [ps/(nm*km)] |
| Dispersion @ 1625 nm | ≤ 23 [ps/(nm*km)] |
| Cable cutoff wavelength | 1260 nm |
| Mode-Field Diameter at 1310 nm | 8.6 µm |
| Mode-Field Diameter at 1550 nm | 9.65 µm |
| PMD Link Design Value | ≤ 0.06 ps/√km |
| PMD maximum individual fiber | ≤ 0.2 ps/√km |
Specifications - Connector A
| Polish | UPC |
| Insertion Loss, Max. | 0.25 dB |
| Durability | < 0.2 dB change, 500 rematings, FOTP-21 |
| Boot Color | Blue |
| Connector Type | LC |
| Ferrule Material | Ceramic |
| Housing Color | Blue |
| Housing Material | Composite |
| Boot Type | Simplex |
| Reflectance | ≤ -45 dB |
Specifications - Connector B
| Polish | UPC |
| Insertion Loss, Max. | 0.25 dB |
| Durability | < 0.2 dB change, 500 rematings, FOTP-21 |
| Boot Color | Blue |
| Connector Type | LC UPC simplex |
| Ferrule Material | Ceramic |
| Housing Color | Blue |
| Housing Material | Composite |
| Boot Type | Individual |
| Reflectance | ≤ -45 dB |
Dimensions
| Length | 1 m |
Ordering Information
| Packaging Method | Box |
| Shipping Height | 190 mm |
| Shipping Width | 250 mm |
| Shipping Depth | 380 mm |
| Units per Delivery | 1/1 |
Flexible design options
Choice of materials for strength elements and fiber properties for various application requirements
Global operations
Worldwide manufacturing facilities and end-to-end vertical integration across the entire process ensure reliable supply and mitigate trade barriers or supply
State-of-the-art manufacturing processes
Advanced technology results in unsurpassed product consistency and quality