

FK12-003901V1Z09AA002M
Basic Fiber Optic Pigtail Kit, LSZH, 900 µm Pigtail Kit, SC PC Simplex, Clearcurve (OM5), 2m
General Specifications
Product Number | FK12-003901V1Z09AA002M |
Flame Rating | LSZH/FRNC |
Fiber Category | 50 µm MM (OM5) |
Product Category | Pigtail |
Cable Assembly Type | Single fiber |
Application | Local Area Network (LAN), In-Building Network (IBN) |
Cable Type | 900 µm |
Packaging | Cardboard box |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
Temperature Range, Installation | -5 °C to 50 °C (23 °F to 122 °F ) |
Temperature Range, Operation | -10 °C to 60 °C (14 °F to 140 °F ) |
Design
Fiber Count | 1 |
Fiber Type | Multimode |
Mechanical Specifications
Strip Length | 1500 mm |
Tensile Strength | 5 N |
Nominal Outer Diameter | 900 µm |
Min. Bend Radius Operation | 15 mm |
Optical Characteristics
Fiber Code | V |
Performance Option Code | 25 |
Fiber Category | OM5 |
Fiber Type | Multimode |
Fiber Name | 50 µm MM (OM5) |
Maximum Attenuation | 2.8 dB/km / 1.0 dB/km |
Wavelengths | 850 nm / 1300 nm |
Fiber Compliance | IEC 60793-2-10 |
Fiber Core Diameter | 50 µm |
Cladding diameter | 125 µm |
Coating diameter | 242 µm |
Serial 1 Gigabit Ethernet | 1000 m / 600 m |
Serial 10 Gigabit Ethernet | 550 m / - |
Minimum Effective Modal Bandwidth (EMB) | 4700 MHz*km / - |
Min. Overfilled Launch (OFL) Bandwidth | 3500 MHz*km / 500 MHz*km |
Specifications - Connector B
Polish | UPC |
Durability | ≤ 0.2 dB change, 1000 rematings, FOTP-21 |
Keyed (security) | No |
Boot Color | Lime green |
Ferrule Material | Ceramic |
Housing Color | Black |
Housing Material | Composite |
Reflectance | < -40 dB |
Dimensions
Length | 2 m |
Weight | 54 g |
Global operations
Worldwide manufacturing facilities and end-to-end vertical integration across the entire process ensure reliable supply and mitigate trade barriers or supply
Flexible design options
Choice of materials for strength elements and fiber properties dependent on application requirements
Superior Performance Testing
Every termination is tested to ensure the highest in network performance
State-Of-The-Art Manufacturing Processes
Corning proprietary manufacturing processes and advanced technology result in unsurpassed product consistency