00D101JFDT3030M
Evolv® DualDrop™ Assembly with Pushlok® Technology Pushlok Pigtail, 30 m, bulk packaging
General Specifications
| Product Number | 00D101JFDT3030M |
| Fiber Category | ClearCurve® LBL |
| Cable Assembly Type | Drop Assemblies |
| Environment | Indoor/Outdoor |
| Application | Fiber to the Premises |
| Cable Type | Dualdrop Indoor/Outdoor Dielectric |
| Connector Assembly Type | Pigtail to Pushlok |
| Packaging | Bulk Pack |
| Termination | One end |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Installation | -5 °C to 50 °C (23 °F to 122 °F ) |
| Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
Design
| Fiber Count | 1 |
Mechanical Specifications
| Nominal Outer Diameter | 5 mm |
| Cold Mate/Demate | 50 °C (122 °F) |
| Axial Pull, Plug to Cable, Through the Dust Cap | 300 N (67 lb) at 23°C |
Optical Characteristics
| Fiber Code | J |
| Performance Option Code | 25 |
| Fiber Category | OS2 |
| Fiber Type | Single-mode (OS2) / 250 µm |
| Fiber Name | ClearCurve® LBL |
| Maximum Attenuation | 0.38 dB/km / 0.38 dB/km / 0.25 dB/km |
| Wavelengths | 1310 nm / 1383 nm / 1550 nm |
| Fiber Compliance | ITU-T G.652.D and ITU-T G.657.A2/B2 |
| Fiber Core Diameter | 8.2 µm |
| Cladding diameter | 125 µm |
| Coating diameter | 242 µm |
| Dispersion @ 1550 nm | ≤ 18 [ps/(nm*km)] |
| Dispersion @ 1625 nm | ≤ 23 [ps/(nm*km)] |
| Fiber Bend Performance at 1550nm 7.5mm radius | ≤ 0.4 dB/turn |
| Cable cutoff wavelength | 1260 nm |
| Mode-Field Diameter at 1310 nm | 8.6 µm |
| Mode-Field Diameter at 1550 nm | 9.6 µm |
| PMD Link Design Value | ≤ 0.06 ps/√km |
| PMD maximum individual fiber | ≤ 0.2 ps/√km |
| Parallel Optics 40 Gigabit Ethernet | 150 m / - |
Specifications - Connector A
| Connector Type | No connector |
Specifications - Connector B
| Reflectance, Typical | > 65 dB (optical return loss) |
| Insertion Loss, Typical | 0.15 dB |
| Insertion Loss, Max. | 0.3 dB |
| Connector Type | SC APC Pushlok® |
| Ferrule Material | Zirconia |
Furcation - Connector B
| Leg Diameter | 5 mm |
Dimensions
| Length | 30 m |
| Weight | 1.5 kg |
Ordering Information
| Packaging Method | Box |
| Shipping Height | 88 mm |
| Shipping Width | 530 mm |
| Shipping Depth | 530 mm |
| Units per Delivery | 1/1 |
Hardened connector technology
Reduced-diameter Pushlok® connector
ClearCurve® Single-mode Fiber
Enables installers to route the subunit around tight corners down to 5 mm radius inside the home to reduce the cost and the time of drop cable deployment in optical access networks
Versatile installation environments
This dielectric cable eliminates any bonding and grounding requirements and is suitable for aerial, facade, direct buried and duct installation
Compact, robust design
Meets industry standards and eliminates installation complexity