D1D101JB49R008M
Evolv® ROC™ Drop Assembly Pushlok® dielectric, 8 m, bulk packaging
General Specifications
| Product Number | D1D101JB49R008M |
| 光纤类别 | ClearCurve® LBL |
| 光缆组件类型 | 落线组件 |
| 环境 | 室外 |
| 应用 | Fiber to the Premises |
| 拉手数 | 0 |
| 光缆类型 | ROC™绝缘落线 |
| 组件插入损耗 | ≤ 0.15 dB |
| Connector Assembly Type | Pushlok to Pushlok |
| 包装 | 散装包装 |
| Solution | Evolv |
标准
| RoHS | 无有害物质根据RoHS 2011/65/EU |
设计
| 光纤芯数 | 1 |
| 外护套颜色 | 黑色 |
| 光纤类型 | 单模 |
机械特性
| 冷插拔 | -40 °C (-40 °F) |
| 轴向拉伸,接头到缆,通过防尘盖 | 444.82 N (100 磅) 轴向拉力, 并将负载施加到防尘盖上 |
Optical Characteristics
| Fiber Code | J |
| Performance Option Code | 22 |
| Fiber Category | OS2 |
| Fiber Type | Single-mode (OS2) / 250 µm |
| Fiber Name | ClearCurve® LBL |
| Maximum Attenuation | 0.36 dB/km / 0.36 dB/km / 0.22 dB/km |
| Wavelengths | 1310 nm / 1383 nm / 1550 nm |
| Fiber Compliance | ITU-T G.652.D and ITU-T G.657.A2/B2 |
| Fiber Core Diameter | 8.2 µm |
| Cladding diameter | 125 µm |
| Coating diameter | 242 µm |
| Dispersion @ 1550 nm | ≤ 18 [ps/(nm*km)] |
| Dispersion @ 1625 nm | ≤ 23 [ps/(nm*km)] |
| Fiber Bend Performance at 1550nm 7.5mm radius | ≤ 0.4 dB/turn |
| Cable cutoff wavelength | 1260 nm |
| Mode-Field Diameter at 1310 nm | 8.6 µm |
| Mode-Field Diameter at 1550 nm | 9.6 µm |
| PMD Link Design Value | ≤ 0.06 ps/√km |
| PMD maximum individual fiber | ≤ 0.2 ps/√km |
| Parallel Optics 40 Gigabit Ethernet | 150 m / - |
Specifications - Connector A
| 反射,典型的 | > 65 dB |
| 插入损耗,典型 | ≤ 0.15 dB |
| 插入损耗,最大 | 0.3 dB |
| 连接器类型 | Pushlok |
| 插芯材料 | 氧化锆 |
Specifications - Connector B
| 反射,典型的 | > 65 dB |
| 插入损耗,典型 | ≤ 0.15 dB |
| 插入损耗,最大 | 0.3 dB |
| 连接器类型 | Pushlok |
| 插芯材料 | 氧化锆 |
尺寸
| 长度 | 8 m |
订购信息
| 包装方法 | 散装包装 |
Hardened connector technology
Reduced-diameter Pushlok® connector
Reduced optimized cable cross-section
Smaller profile and bend radius; flexibility allows for increased slack storage capacity in existing optical network terminals (ONTs), pedestals, and handholes
Robust design
Designed for rapid connection to external flush-mounted bulkhead adapters on terminals or closures
Flexible connector offerings
Dual-ended or pigtailed versions to accommodate any ONT interface
Versatile installation environments
Aerial: dielectric, self-supporting at 40 lbs installation tension at 150 ft (NESC Heavy), 255 ft (NESC Medium) or 330 ft (NESC Light)
Direct-buried: toneable for easy locating
Duct: integral pulling eye/connector cap designed for 100 lb maximum pulling tension; Pushlok connector is suitable for 13 mm inner diameter duct
Direct-buried: toneable for easy locating
Duct: integral pulling eye/connector cap designed for 100 lb maximum pulling tension; Pushlok connector is suitable for 13 mm inner diameter duct