
KIT12-005401G4Z31AA002M
Professional Fiber Optic Pigtail Kit with 12 pcs Pigtail FC connectors, 900 µm LSZH TB, SMF-28® Ultra Single-mode (OS2), 2 m
General Specifications
Product Number | KIT12-005401G4Z31AA002M |
Flame Rating | LSZH/FRNC |
Cable Assembly Type | Single fiber |
Cable Type | Tight-Buffered |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
Temperature Range, Installation | -5 °C to 50 °C (23 °F to 122 °F ) |
Temperature Range, Operation | -10 °C to 60 °C (14 °F to 140 °F ) |
Temperature Range, Storage | -10 °C to 60 °C (14 °F to 140 °F ) |
Design
Fiber Count | 1 |
Outer Jacket Material | LSZH/FRNC |
Fiber Coloring | Blue, Orange, Green, Brown, Slate, White ,Red, Black, Yellow, Violet, Pink, Aqua |
Mechanical Specifications
Strip Length | 1500 mm |
Optical Characteristics
Fiber Code | Z |
Performance Option Code | 25 |
Fiber Category | OS2 |
Fiber Type | Single-mode (OS2) / 250 µm |
Fiber Name | Bend-Improved Single-mode (OS2) |
Maximum Attenuation | 0.38 dB/km / 0.38 dB/km / 0.25 dB/km |
Wavelengths | 1310 nm / 1383 nm / 1550 nm |
Fiber Compliance | ITU-T G.652.D and ITU-T G.657.A1 |
Fiber Core Diameter | 8.2 µm |
Cladding diameter | 125 µm |
Coating diameter | 242 µm |
Dispersion @ 1550 nm | ≤ 18 [ps/(nm*km)] |
Dispersion @ 1625 nm | ≤ 22 [ps/(nm*km)] |
Cable cutoff wavelength | 1260 nm |
Mode-Field Diameter at 1310 nm | 9.2 µm |
Mode-Field Diameter at 1550 nm | 10.4 µm |
PMD Link Design Value | ≤ 0.04 ps/√km |
PMD maximum individual fiber | ≤ 0.1 ps/√km |
Specifications - Connector A
Reflectance, Typical | ≤ -59 dB |
Specifications - Connector B
Polish | UPC |
Insertion Loss, Max. | 0.4 dB |
Durability | ≤ 0.2 dB change, 1000 rematings, FOTP-21 |
Boot Color | Blue |
Connector Type | FC |
Ferrule Material | Ceramic |
Housing Color | Nickel |
Housing Material | Metal |
Boot Type | Individual |
Reflectance | ≤ -45 dB |
Dimensions
Length | 2 m |
Outer Diameter | 0.9 mm |
Ordering Information
Packaging Method | Cardboard box |
Shipping Height | 180 mm |
Shipping Width | 250 mm |
Shipping Depth | 380 mm |