

KIT12-007401K4Z43AA002M
Professional Fiber Optic Pigtail Kit with 12 pcs Pigtail ST® compatible connectors 900 µm LSZH TB3, Metal Bayonet, 62.5 µm multimode (OM1), 2 m
General Specifications
Product Number | KIT12-007401K4Z43AA002M |
Flame Rating | LSZH/FRNC |
Cable Assembly Type | Single fiber |
Cable Type | Tight-Buffered |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Intermateability | TIA/EIA-604-2 |
Environmental Conditions
Temperature Range, Installation | -5 °C to 50 °C (23 °F to 122 °F ) |
Temperature Range, Operation | -10 °C to 60 °C (14 °F to 140 °F ) |
Temperature Range, Storage | -10 °C to 60 °C (14 °F to 140 °F ) |
Design
Fiber Count | 1 |
Outer Jacket Material | LSZH/FRNC |
Fiber Coloring | Blue, Orange, Green, Brown, Slate, White ,Red, Black, Yellow, Violet, Pink, Aqua |
Mechanical Specifications
Strip Length | 100 mm |
Min. Bend Radius Installation | 30 mm |
Optical Characteristics
Fiber Code | K |
Performance Option Code | 08 |
Fiber Category | OM1 |
Fiber Type | Multimode |
Fiber Name | 62.5 µm MM (OM1) |
Maximum Attenuation | 3.1 dB/km / 0.8 dB/km |
Wavelengths | 850 nm / 1300 nm |
Fiber Compliance | ISO/IEC 11801 |
Fiber Core Diameter | 62.5 µm |
Cladding diameter | 125 µm |
Coating diameter | 242 µm |
Serial 1 Gigabit Ethernet | 300 m / 550 m |
Serial 10 Gigabit Ethernet | 33 m / - |
Minimum Effective Modal Bandwidth (EMB) | - |
Min. Overfilled Launch (OFL) Bandwidth | 200 MHz*km / 600 MHz*km |
Specifications - Connector A
Reflectance, Typical | ≤ -59 dB |
Specifications - Connector B
Polish | PC |
Insertion Loss, Max. | 0.5 dB |
Durability | ≤ 0.2 dB change, 1000 rematings, FOTP-21 |
Boot Color | Black |
Connector Type | ST® compatible |
Ferrule Material | Ceramic |
Housing Color | Nickel |
Housing Material | Metal |
Boot Type | Individual |
Dimensions
Length | 2 m |
Outer Diameter | 0.9 mm |
Ordering Information
Packaging Method | Cardboard box |
Units per Delivery | 1/1 |
Shipping Height | 180 mm |
Shipping Width | 250 mm |
Shipping Depth | 380 mm |