

KIT12-007401Q4Z83AA002M
Professional Fiber Optic Pigtail Kit with 12 pcs Pigtail ST® compatible connectors 900 µm LSZH TB3, Metal Bayonet, 50 µm multimode (OM4), 2 m
General Specifications
Product Number | KIT12-007401Q4Z83AA002M |
Flame Rating | LSZH/FRNC |
Cable Assembly Type | Single fiber |
Cable Type | Tight-Buffered |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
Temperature Range, Installation | -5 °C to 50 °C (23 °F to 122 °F ) |
Temperature Range, Operation | -10 °C to 60 °C (14 °F to 140 °F ) |
Temperature Range, Storage | -10 °C to 60 °C (14 °F to 140 °F ) |
Design
Fiber Count | 1 |
Outer Jacket Material | LSZH/FRNC |
Fiber Coloring | Blue, Orange, Green, Brown, Slate, White ,Red, Black, Yellow, Violet, Pink, Aqua |
Mechanical Specifications
Strip Length | 100 mm |
Optical Characteristics
Fiber Code | T |
Performance Option Code | 98 |
Fiber Category | OM4 |
Fiber Type | Multimode |
Fiber Name | 50 µm MM (OM4) |
Maximum Attenuation | 3.8 dB/km / 2.0 dB/km |
Wavelengths | 850 nm / 1300 nm |
Fiber Compliance | IEC 60793-2-10 |
Fiber Core Diameter | 50 µm |
Cladding diameter | 125 µm |
Coating diameter | 242 µm |
Serial 1 Gigabit Ethernet | 1000 m / 600 m |
Serial 10 Gigabit Ethernet | 550 m / - |
Minimum Effective Modal Bandwidth (EMB) | 4700 MHz*km / - |
Min. Overfilled Launch (OFL) Bandwidth | 3500 MHz*km / 500 MHz*km |
Specifications - Connector A
Reflectance, Typical | ≤ -59 dB |
Specifications - Connector B
Polish | PC |
Insertion Loss, Max. | 0.5 dB |
Durability | ≤ 0.2 dB change, 1000 rematings, FOTP-21 |
Boot Color | Aqua |
Connector Type | ST® compatible |
Ferrule Material | Ceramic |
Housing Color | Nickel |
Housing Material | Metal |
Boot Type | Individual |
Reflectance | ≤ -40 dB |
Dimensions
Length | 2 m |
Outer Diameter | 0.9 mm |
Ordering Information
Packaging Method | Cardboard box |
Shipping Height | 180 mm |
Shipping Width | 250 mm |
Shipping Depth | 380 mm |