KIT12-002901G4Z31AA002M
Professional Fiber Optic Pigtail Kits, LSZH, 900 µm Single-mode, LSZH, SMF-28® Ultra OS2,LSA/DIN APC, Telcordia Standard, Easy strip,2 m
General Specifications
| Product Number | KIT12-002901G4Z31AA002M |
| Flame Rating | LSZH/FRNC |
| Fiber Category | Single-mode (OS2) |
| Environment | Indoor |
| Application | Fiber to the Premises, In-Building Network (IBN), Local Area Network (LAN), Central Office |
Standards
| Fiber Standards | ITU-T G.652.D and ITU-T G.657.A1 |
| Reaction to Fire | Dca |
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Intermateability | IEC 61754 |
Environmental Conditions
| Temperature Range, Installation | -10 °C to 60 °C (14 °F to 140 °F ) |
| Temperature Range, Operation | -10 °C to 60 °C (14 °F to 140 °F ) |
Design
| Fiber Count | 1 |
| Outer Jacket Material | LSZH/FRNC |
| Outer Jacket Color | Yellow |
| Polarity | Straight-Through, TIA-568 Type-A |
| Fibers per Port | 1 |
Mechanical Specifications
| Strip Length | 1500 mm |
| Nominal Outer Diameter | 0.9 mm |
| Min. Bend Radius Installation | 20 mm |
| Min. Bend Radius Operation | 10 mm |
Specifications - Connector A
| Tensile Strength Jacketed Cable | 70 N |
| Durability | ≤ 0.2 dB change, 1000 rematings, FOTP-21 |
| Connector Type | No connector |
| Boot Type | Simplex |
Specifications - Connector B
| Polish | APC |
| Insertion Loss, Max. | 0.25 dB |
| Tensile Strength Jacketed Cable | 70 N |
| Durability | ≤ 0.2 dB change, 1000 rematings, FOTP-21 |
| Boot Color | Green |
| Connector Type | LSA APC |
| Ferrule Material | Ceramic |
| Housing Color | Metal |
| Housing Material | Composite |
| Boot Type | Simplex |
| Reflectance | ≤ -60 dB |
Dimensions
| Length | 2 m |
Ordering Information
| Packaging Method | Box |
| Units per Delivery | 1/1 |
| Shipping Height | 190 mm |
| Shipping Width | 250 mm |
| Shipping Depth | 380 mm |