

F186602G2U20002M
Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca SMF-28® Ultra OS2, LC APC Duplex to SC APC Duplex, 2 m
General Specifications
Product Number | F186602G2U20002M |
Flame Rating | LSZH/FRNC |
Fiber Category | Single-Mode (OS2) Ultra |
Product Category | Patch Cords |
Cable Assembly Type | Two Fiber |
Application | LAN, IBN |
Cable Type | Zipcord |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
Temperature Range, Installation | -5 °C to 50 °C (23 °F to 122 °F ) |
Temperature Range, Operation | -20 °C to 60 °C (-4 °F to 140 °F ) |
Design
Fiber Count | 2 |
Outer Jacket Material | LSZH/FRNC |
Outer Jacket Color | Black |
Fiber Type | Single-mode |
Color | Black |
Mechanical Specifications
Nominal Outer Diameter | 2 mm |
Max. Tensile Strength, Short-Term | 300 N |
Max. Tensile Strength, Long-Term | 150 N |
Crush Resistance | 2000 N/10 cm |
Min. Bend Radius Operation | 10 mm |
Specifications - Connector A
Polish | APC |
Tensile Strength Jacketed Cable | 50 N |
Durability | ≤ 0.2 dB change, 1000 rematings, FOTP-21 |
Keyed (security) | No |
Boot Color | Green / White |
Connector Type | LC APC duplex |
Ferrule Material | Ceramic |
Housing Color | Green |
Specifications - Connector B
Polish | APC |
Tensile Strength Jacketed Cable | 50 N |
Durability | ≤ 0.2 dB change, 1000 rematings, FOTP-21 |
Keyed (security) | No |
Boot Color | Green / White |
Connector Type | SC APC duplex |
Ferrule Material | Ceramic |
Housing Color | Green |
Housing Material | Ceramic |
Dimensions
Length | 2 m |
Outer Diameter | 2 mm |
Weight | 40.26 g |
Ordering Information
Packaging Method | Cardboard box |
Shipping Weight | 46.46 g |
Units per Delivery | 1/1 |
Global operations
Worldwide manufacturing facilities and end-to-end vertical integration across the entire process ensure reliable supply and mitigate trade barriers or supply.
Flexible design options
Choice of materials for strength elements and fiber properties dependent on application requirements
Superior Performance Testing
Every termination is tested to ensure the highest in network performance
State-Of-The-Art Manufacturing Processes
Corning proprietary manufacturing processes and advanced technology result in unsurpassed product consistency