

F666602G2Z20005M
Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca SMF-28® Ultra OS2, SC APC Duplex to SC APC Duplex, 5 m
General Specifications
Product Number | F666602G2Z20005M |
Flame Rating | LSZH/FRNC |
Fiber Category | Single-mode (OS2) |
Product Category | Patch Cord |
Cable Assembly Type | Patch Cords |
Environment | Indoor |
Application | Local Area Network (LAN), In-Building Network (IBN) |
Cable Type | Zipcord |
Standards
Reaction to Fire | Dca |
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Intermateability | IEC 61754 |
Environmental Conditions
Temperature Range, Installation | -20 °C to 70 °C (-4 °F to 158 °F ) |
Temperature Range, Operation | -20 °C to 70 °C (-4 °F to 158 °F ) |
Temperature Range, Storage | -20 °C to 70 °C (-4 °F to 158 °F ) |
Design
Fiber Count | 2 |
Outer Jacket Material | LSZH/FRNC |
Outer Jacket Color | Yellow |
Polarity | Crossed, TIA-568 Type-B |
Fiber Type | Single-mode |
Mechanical Specifications
Nominal Outer Diameter | 2 mm |
Max. Tensile Strength, Short-Term | 300 N |
Max. Tensile Strength, Long-Term | 150 N |
Crush Resistance | 1000 N/10 cm |
Min. Bend Radius Installation | 15 mm |
Min. Bend Radius Operation | 7.5 mm |
Specifications - Connector A
Polish | APC |
Insertion Loss, Max. | 0.25 dB |
Tensile Strength Jacketed Cable | 50 N |
Durability | ≤ 0.2 dB change, 1000 rematings, FOTP-21 |
Keyed (security) | No |
Boot Color | Green / White |
Connector Type | SC APC duplex |
Ferrule Material | Ceramic |
Housing Color | Green |
Housing Material | Composite |
Boot Type | Duplex |
Reflectance | ≤ -60 dB |
Specifications - Connector B
Polish | APC |
Insertion Loss, Max. | 0.25 dB |
Tensile Strength Jacketed Cable | 50 N |
Durability | ≤ 0.2 dB change, 1000 rematings, FOTP-21 |
Keyed (security) | No |
Boot Color | Green / White |
Connector Type | SC APC duplex |
Ferrule Material | Ceramic |
Housing Color | Green |
Housing Material | Composite |
Boot Type | Duplex |
Reflectance | ≤ -60 dB |
Dimensions
Length | 5 m |
Weight | 57.2 g |
Ordering Information
Packaging Method | Box |
Shipping Weight | 63.4 g |
Units per Delivery | 1/1 |
Shipping Height | 190 mm |
Shipping Width | 250 mm |
Shipping Depth | 380 mm |
Global operations
Worldwide manufacturing facilities and end-to-end vertical integration across the entire process ensure reliable supply and mitigate trade barriers or supply
Flexible design options
Choice of materials for strength elements and fiber properties dependent on application requirements
Superior Performance Testing
Every termination is tested to ensure the highest in network performance
State-Of-The-Art Manufacturing Processes
Corning proprietary manufacturing processes and advanced technology result in unsurpassed product consistency