

040402G5Z20009M
Professional 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca SMF-28® Ultra (OS2), LC UPC Duplex to LC UPC Duplex, 9 m
General Specifications
Product Number | 040402G5Z20009M |
EAN Code | 4056418604084 |
Flame Rating | LSZH/FRNC |
Fiber Category | Single-mode (OS2) |
Product Category | Patch Cord |
Cable Assembly Type | Patch Cords |
Environment | Indoor/Outdoor |
Application | FTTH, IBN, LAN, Central Office, Indoor, Headend |
Cable Type | Tight-Buffered |
Standards
Reaction to Fire | Dca |
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Intermateability | IEC 61754 |
Environmental Conditions
Temperature Range, Installation | -10 °C to 60 °C (14 °F to 140 °F ) |
Temperature Range, Operation | -10 °C to 60 °C (14 °F to 140 °F ) |
Temperature Range, Storage | -10 °C to 60 °C (14 °F to 140 °F ) |
Design
Fiber Count | 2 |
Outer Jacket Material | LSZH/FRNC |
Outer Jacket Color | Yellow |
Polarity | Crossed, TIA-568 Type-B |
Mechanical Specifications
Minimum Bend Radius | 10 mm |
Tensile Strength | 70 N |
Nominal Outer Diameter | 2 mm |
Crush Resistance | 1000 N/10 cm |
Min. Bend Radius Installation | 10 mm |
Min. Bend Radius Operation | 10 mm |
Optical Characteristics
Fiber Code | Z |
Performance Option Code | 25 |
Fiber Category | OS2 |
Fiber Type | Single-mode (OS2) / 250 µm |
Fiber Name | Bend-Improved Single-mode (OS2) |
Maximum Attenuation | 0.38 dB/km / 0.38 dB/km / 0.25 dB/km |
Wavelengths | 1310 nm / 1383 nm / 1550 nm |
Fiber Compliance | ITU-T G.652.D and ITU-T G.657.A1 |
Fiber Core Diameter | 8.2 µm |
Cladding diameter | 125 µm |
Coating diameter | 242 µm |
Dispersion @ 1550 nm | ≤ 18 [ps/(nm*km)] |
Dispersion @ 1625 nm | ≤ 22 [ps/(nm*km)] |
Cable cutoff wavelength | 1260 nm |
Mode-Field Diameter at 1310 nm | 9.2 µm |
Mode-Field Diameter at 1550 nm | 10.4 µm |
PMD Link Design Value | ≤ 0.04 ps/√km |
PMD maximum individual fiber | ≤ 0.1 ps/√km |
Specifications - Connector A
Reflectance, Typical | ≤ -58 dB |
Polish | UPC |
Insertion Loss, Typical | 0.1 dB |
Insertion Loss, Max. | 0.25 dB |
Durability | ≤ 0.2 dB change, 500 rematings, FOTP-21 |
Boot Color | Blue / White |
Connector Type | LC UPC Duplex |
Ferrule Material | Ceramic |
Housing Color | Blue |
Housing Material | Composite |
Boot Type | Individual |
Reflectance | ≤ -45 dB |
Specifications - Connector B
Reflectance, Typical | ≤ -58 dB |
Polish | UPC |
Insertion Loss, Typical | 0.1 dB |
Insertion Loss, Max. | 0.25 dB |
Durability | ≤ 0.2 dB change, 500 rematings, FOTP-21 |
Boot Color | Aqua / White |
Connector Type | LC UPC Duplex |
Ferrule Material | Ceramic |
Housing Color | Blue |
Boot Type | Individual |
Reflectance | ≤ -45 dB |
Dimensions
Length | 9 m |
Outer Diameter | 2 mm |
Weight | 0.08 kg |
Ordering Information
Packaging Method | Box |
Units per Delivery | 1/1 |
Shipping Height | 190 mm |
Shipping Width | 250 mm |
Shipping Depth | 380 mm |