text.skipToContent text.skipToNavigation

216ERC-T3122A20

ALTOS® Loose Tube Steel Armor Outdoor Cable LT 2.3  18x12 SMF-28e+®

Typically ships in 21 day(s) Actual lead time confirmed upon receipt of order.

General Specifications
Product Number 216ERC-T3122A20
EAN Code 4056418063010
Cable Type Loose Tube
Environment Outdoor
Product Type Corrugated Steel Armor
Fiber Category Single-mode (OS2)
Coding according to EN 60794-1-1 (DIN VDE 0888-100-1) A-DQ(ZN)(SR)2Y
Application Direct Buried,  Duct 
Cable geometry Round
Standards
Fiber Standards TIA/EIA-492CAAB,  IEC 60793-2-50 Type B1.3,  ITU-T G.652.D,  ISO/IEC 11801 Ed.2.2 
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Waterblocking IEC 60794-1-2 F5
Standards
Fiber Standards TIA/EIA-492CAAB,  IEC 60793-2-50 Type B1.3,  ITU-T G.652.D,  ISO/IEC 11801 Ed.2.2 
Environmental Conditions
Temperature Range, Installation -5 °C  to  50 °C    (23 °F  to  122 °F    )
Temperature Range, Operation -30 °C  to  70 °C    (-22 °F  to  158 °F    )
Temperature Range, Storage -40 °C  to  70 °C    (-40 °F  to  158 °F    )
Cable Design
Cable Marking Meter - Handset - Sine - CORNING - Year -ALTOS (R) A-DQ(ZN)(SR)2Y 18X12 E9 LT 2.3
Central Element GRP
Fiber Count 216
Number of Ripcords 1
Buffer Tube Color Coding, Layer 1 Blue, Orange, Green, Brown, Slate, White
Outer Jacket Color Black
Outer Jacket Material Linear Low Density Polyethylene (LLDPE)
Outer Jacket Nominal Thickness 1.5 mm
Tensile Strength Elements and/or Armoring - Layer 1 Corrugated steel tape armor
Buffer Tube Diameter 2.25 mm
Central Element Diameter 2.5 mm
Number of Active Tubes 18
Number of Tube Positions 18
Tape Water-swellable
Tape, Layer 1 Water-swellable
Tape, Layer 2 Water-swellable
Fiber Coloring Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua
Fibers per Tube 12 
Mechanical Specifications
Crush Resistance 3000 N/10 cm
Max. Tensile Strength for Installation 2700 N
Min. Bend Radius Installation 355 mm
Min. Bend Radius Operation 240 mm
Nominal Outer Diameter 16.2 mm 
Optical Characteristics
Cable cutoff wavelength 1260 nm
Fiber Code E
Fiber Name E9/125 SMF28e+®
Fiber Type Single-mode
Performance Option Code 22
Fiber Core Diameter 8.2 µm
Maximum Attenuation 0.36 dB/km / 0.36 dB/km / 0.22 dB/km
Serial 1 Gigabit Ethernet 5000 MHz*km / - / -
Serial 10 Gigabit Ethernet 10000 MHz*km / - / 40000 MHz*km
Wavelengths 1310 nm / 1383 nm / 1550 nm
Fiber Category OS2 
Dimensions
Cable Weight 231 kg/km
Max. cable length per reel/drum 6000 m
Waterblocking technology
OSP (outdoor) applications
Corrugated steel armoring
Rodent, mechanical protection and direct buried applications
UV- and microbe-resistant
Can be installed in ducts or conduits
Dry cable core by means of water swellable elements
Allows efficient and craft-friendly cable preparation in outdoor applications
Fibres/buffer tubes colour coded to Telcordia-Bellcore
Easy identification of the individual tubes and fibres
SZ-stranded, loose tube design
Isolates fibers from installation and environmental rigors and facilitates mid-span access