text.skipToContent text.skipToNavigation

288FRC-T3101A20

ALTOS® Loose Tube Steel Armor Outdoor Cable LT 2.3  24x12 LEAF®

Typically ships in 14 day(s) Actual lead time confirmed upon receipt of order.

General Specifications
Product Number 288FRC-T3101A20
EAN Code 4056418783475
Cable Type Loose Tube
Environment Outdoor
Product Type Corrugated Steel Armor
Fiber Category SM NZ-DSF (G.655)
Coding according to EN 60794-1-1 (DIN VDE 0888-100-1) A-DQ(ZN)(SR)2Y
Application Direct Buried,  Duct 
Cable geometry Round
Standards
Fiber Standards ITU-T G.655 (all tables),  IEC 60793-2-50 Type B4,  TIA/EIA-492-EA00,  Telcordia GR-20 
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Waterblocking IEC 60794-1-2 F5
Standards
Fiber Standards ITU-T G.655 (all tables),  IEC 60793-2-50 Type B4,  TIA/EIA-492-EA00,  Telcordia GR-20 
Environmental Conditions
Temperature Range, Installation -5 °C  to  50 °C    (23 °F  to  122 °F    )
Temperature Range, Operation -30 °C  to  70 °C    (-22 °F  to  158 °F    )
Temperature Range, Storage -40 °C  to  70 °C    (-40 °F  to  158 °F    )
Cable Design
Cable Marking Meter - Handset - Sine - CORNING - Year -ALTOS (R) A-DQ(ZN)(SR)2Y 24X12 E10 LT 2.3
Central Element GRP
Fiber Count 288
Number of Ripcords 1
Buffer Tube Color Coding, Layer 1 Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow
Outer Jacket Color Black
Outer Jacket Material Linear Low Density Polyethylene (LLDPE)
Outer Jacket Nominal Thickness 1.5 mm
Tensile Strength Elements and/or Armoring - Layer 1 Corrugated steel tape armor
Buffer Tube Diameter 2.25 mm
Central Element Diameter 4.6 mm
Number of Active Tubes 24
Number of Tube Positions 24
Tape Water-swellable
Tape, Layer 1 Water-swellable
Tape, Layer 2 Water-swellable
Fiber Coloring Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua
Fibers per Tube 12 
Mechanical Specifications
Crush Resistance 3000 N/10 cm
Max. Tensile Strength for Installation 2700 N
Min. Bend Radius Installation 405 mm
Min. Bend Radius Operation 275 mm
Nominal Outer Diameter 18.3 mm 
Optical Characteristics
Cable cutoff wavelength 1360 nm
Effective group index of refraction at 1550nm 1.468
Effective group index of refraction at 1625nm 1.469
Fiber Code F
Fiber Name E10/125 LEAF®/NZDS (Low Water Peak Fiber)
Fiber Type Single-mode
Performance Option Code 01
Typical effective Area (1550nm) 72 µm²
Fiber Core Diameter 10 µm
Maximum Attenuation 0.21 dB/km / 0.24 dB/km
Serial 1 Gigabit Ethernet 5000 MHz*km / -
Mode-Field Diameter at 1550 nm 9.6 µm   -0.4 / +0µm
Serial 10 Gigabit Ethernet 10000 MHz*km / 40000 MHz*km
Typical Attenuation 0.21 dB/km / 0.24 dB/km
Wavelengths 1550 nm / 1625 nm
PMD Link Design Value 0.04 ps/(nm*km)
PMD maximum individual fiber 0.1 ps/(nm*km)
Fiber Category SM, NZDSF (G.655) 
Dimensions
Cable Weight 296 kg/km
Max. cable length per reel/drum 6000 m
Waterblocking technology
OSP (outdoor) applications
Corrugated steel armoring
Rodent, mechanical protection and direct buried applications
UV- and microbe-resistant
Can be installed in ducts or conduits
Dry cable core by means of water swellable elements
Allows efficient and craft-friendly cable preparation in outdoor applications
Fibres/buffer tubes colour coded to Telcordia-Bellcore
Easy identification of the individual tubes and fibres
SZ-stranded, loose tube design
Isolates fibers from installation and environmental rigors and facilitates mid-span access