

144ZH4-Y3142ADE
MiniXtend® HD Cable, LT, A-DQ(ZN)2Y 6x24 E9/125 Ultra 200
General Specifications
Product Number | 144ZH4-Y3142ADE |
Cable Type | Stranded Loose Tube |
Environment | Outdoor |
Product Type | Dielectric |
Fiber Category | SMF-28® Ultra 200 Optical Fiber |
Application | Miniduct |
Cable geometry | Round |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
Temperature Range, Installation | -15 °C to 50 °C (5 °F to 122 °F ) |
Temperature Range, Operation | -30 °C to 70 °C (-22 °F to 158 °F ) |
Temperature Range, Storage | -40 °C to 70 °C (-40 °F to 158 °F ) |
Cable Design
Central Element | Dielectric |
Fiber Count | 144 |
Number of Ripcords | 2 |
Outer Jacket Color | Black |
Outer Jacket Material | High Density Polyethylene (HDPE) |
Outer Jacket Nominal Thickness | 0.5 mm |
Buffer Tube Color | Red, Green, Blue, Yellow, White, Slate |
Buffer Tube Diameter | 1.7 mm |
Number of Active Tubes | 6 |
Number of Tube Positions | 6 |
Tape | Water-swellable |
Fibers per Tube | 24 |
Mechanical Specifications
Crush Resistance | 1000 N/10 cm |
Max. Tensile Strength, Short-Term | 1000 N |
Min. Bend Radius Installation | 126 mm |
Min. Bend Radius Operation | 95 mm |
Nominal Outer Diameter | 6.3 mm |
Optical Characteristics
Fiber Code | Z |
Performance Option Code | 42 |
Fiber Category | OS2 |
Fiber Type | Single-mode (OS2) / 200 µm |
Fiber Name | Bend-Improved Single-mode (OS2) |
Maximum Attenuation | 0.36 dB/km / 0.36 dB/km / 0.22 dB/km |
Wavelengths | 1310 nm / 1383 nm / 1550 nm |
Fiber Compliance | ITU-T G.652.D and ITU-T G.657.A1 |
Cladding diameter | 125 µm |
Coating diameter | 188 µm |
Cable cutoff wavelength | 1260 nm |
Mode-Field Diameter at 1310 nm | 9.2 µm |
Dimensions
Cable Weight | 37 kg/km |
Reduced outer cable diameter
High fiber density in microduct systems
Compact and light
CapEx-optimized installations and upgrades
Optimized cable stiffness
Long installation lengths
Fully dielectric
No grounding required
Color-coded tubes and fibers
Easy identification of tubes and 
SMF-28® Ultra 200 fiber
ITU-T G.652.D and G.657.A1-compliant 200 micron single-mode fiber with a 9.2 micron MFD, low loss and enhanced bend performance