288ZH4-Y3C49ADE
MiniXtend® XD Cable with Binderless* FastAccess™ Technology, A-DQ(ZN)2Y 288 F (12x24), Single-Mode (G.652.D, G.657.A1 190µm), DIN VDE
Especificaciones generales
| Número del producto | 288ZH4-Y3C49ADE |
| Installation Methods | Microduct |
| Cable Type | Stranded Loose Tube |
| Environment | Outdoor |
| Product Type | Dielectric |
| Fiber Category | G.657.A1 190 |
| Cable geometry | Round |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Installation | -5 °C a 50 °C (23 °F a 122 °F ) |
| Temperature Range, Operation | -30 °C a 70 °C (-22 °F a 158 °F ) |
| Temperature Range, Storage | -40 °C a 70 °C (-40 °F a 158 °F ) |
Cable Design
| Cable Marking | M#H#S#CORNING#Year# MINIXTEND® XD FAB CABLE 12x24 G.657.A1 190 LT1.4#ID number |
| Central Element | Dielectric |
| Fiber Count | 288 |
| Buffer Tube Color Coding, Layer 1 | Red, Green, Blue, Yellow, White, Slate, Brown, Violet, Aqua, Black, Orange, Rose |
| Outer Jacket Color | Black |
| Outer Jacket Material | High Density Polyethylene (HDPE) |
| Outer Jacket Nominal Thickness | 0.4 mm |
| Buffer Tube Diameter | 1.4 mm |
| Central Element Diameter | 3 mm |
| Number of Active Tubes | 12 |
| Number of Filling Elements | 0 |
| Number of Tube Positions | 12 |
| Fiber Coloring | 1-12: red, green, blue, yellow, white, slate, brown, violet, aqua, black, orange, rose - 13-24 (all with one blank ring mark) red, green, blue, yellow, white, slate, brown, violet, aqua, natural, orange, rose |
| Fibers per Tube | 24 |
Mechanical Specifications
| Crush Resistance | 500 N/10 cm |
| Max. Tensile Strength, Short-Term | 1000 N |
| Min. Bend Radius Installation | 164 mm |
| Min. Bend Radius Operation | 123 mm |
| Nominal Outer Diameter | 8.2 mm |
Optical Characteristics
| Fiber Code | Z |
| Performance Option Code | 49 |
| Fiber Category | OS2 |
| Fiber Type | Single-mode (OS2) / 190 µm |
| Fiber Name | SMF-28® Contour Fit |
| Maximum Attenuation | 0.36 dB/km / 0.36 dB/km / 0.22 dB/km |
| Wavelengths | 1310 nm / 1383 nm / 1550 nm |
| Fiber Compliance | ITU-T G.652.D and ITU-T G.657.A1 |
| Fiber Core Diameter | 8.2 µm |
| Cladding diameter | 125 µm |
| Coating diameter | 188 µm |
| Dispersion @ 1550 nm | ≤ 18.6 [ps/(nm*km)] |
| Dispersion @ 1625 nm | ≤ 23.7 [ps/(nm*km)] |
| Cable cutoff wavelength | 1260 nm |
| Mode-Field Diameter at 1310 nm | 9.2 µm |
| Mode-Field Diameter at 1550 nm | 10.4 µm |
| PMD Link Design Value | ≤ 0.04 ps/√km |
| PMD maximum individual fiber | ≤ 0.1 ps/√km |
Dimensions
| Cable Weight | 66 kg/km |
Ordering Information
| Maximum Delivery Length | 6000 m |
Binderless FastAccess® Technology
Innovative cable design that reduces cable access time up to 70 percent and lowers the risk of inadvertent fibre damage
Improved cable and fiber density
Small cable OD enables higher density and lower deployment cost
Optimized for air-assisted install in microducts
Suitable for installation in a duct with 10 mm inner diameter