 
 
            002UBR-D3122A20
Multifunctional Round Drop Cable A-DQ(ZN)2Y 1x2 ClearCurve® ZBL
                You might also be interested in
            
        
                General Specifications
        | Product Number | 002UBR-D3122A20 | 
| Cable Type | Single Tube | 
| Product Type | Dielectric | 
| Fiber Category | ClearCurve® ZBL | 
| Flame Rating | LSZH/FRNC | 
| Coding according to EN 60794-1-1 (DIN VDE 0888-100-1) | A-DQ(ZN)2Y | 
| Application | Drop | 
| Cable geometry | Round | 
                Standards
        | Reaction to Fire | Fca | 
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU | 
| Waterblocking | IEC 60794-1-22 Method F5B | 
| Flame propagation test | Flame retardant according to IEC 60332-1-2 (single cable) | 
| Reaction to Fire Requirements | Reaction to fire according to EN 50575 and EN 13501-6 | 
| Level of corrosion | Non-corrosive according to IEC 60754-2 | 
                Environmental Conditions
        | Temperature Range, Installation | -5 °C to 50 °C (23 °F to 122 °F ) | 
| Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) | 
| Temperature Range, Storage | -40 °C to 70 °C (-40 °F to 158 °F ) | 
                Cable Design
        | Cable Marking | Metre - Handset - Sine - CORNING - FOC - Year - A-DQ(ZN)2Y 2 ClearCurve® ZBL G.652.D & G.657.B3 | 
| Fiber Count | 2 | 
| Outer Jacket Color | Black | 
| Outer Jacket Material | Polyethylene (PE) | 
| Outer Jacket Nominal Thickness | 0.9 mm | 
| Buffer Tube Color | Blue | 
| Buffer Tube Diameter | 1.7 mm | 
| Number of Active Tubes | 1 | 
| Cable Marking Method | Laser printing | 
| Cable Marking Color | White | 
| Fiber Coloring | Blue, Orange, Natural, Natural | 
| Fibers per Tube | 2 | 
| Color Code Standards | Telcordia | 
                Mechanical Specifications
        | Crush Resistance | 1000 N/10 cm | 
| Max. Tensile Strength for Installation | 1000 N | 
| Min. Bend Radius Installation | 92 mm | 
| Min. Bend Radius Operation | 46 mm | 
| Nominal Outer Diameter | 4.6 mm | 
                Optical Characteristics
        | Fiber Code | U | 
| Performance Option Code | 22 | 
| Fiber Category | OS2 | 
| Fiber Type | Single-mode (OS2) / 250 µm | 
| Fiber Name | ClearCurve® ZBL | 
| Maximum Attenuation | 0.36 dB/km / 0.36 dB/km / 0.22 dB/km | 
| Wavelengths | 1310 nm / 1383 nm / 1550 nm | 
| Fiber Compliance | ITU-T G.652.D and ITU-T G.657.B3 | 
| Fiber Core Diameter | 8.2 µm | 
| Cladding diameter | 125 µm | 
| Coating diameter | 242 µm | 
| Dispersion @ 1550 nm | ≤ 18 [ps/(nm*km)] | 
| Dispersion @ 1625 nm | ≤ 23 [ps/(nm*km)] | 
| Cable cutoff wavelength | 1260 nm | 
| Mode-Field Diameter at 1310 nm | 8.6 µm | 
| Mode-Field Diameter at 1550 nm | 9.65 µm | 
                Dimensions
        | Outer Diameter | 4.6 mm | 
| Cable Weight | 18 kg/km | 
                Ordering Information
        | Maximum Delivery Length | 8000 m | 
Multifiber Round Drop Design
            Compact and flexible design, allowing for easy installation and handling in various deployment scenarios
        Gel-filled tube
            Gel serves as a protective and moisture-resistant material to safeguard and mechanical stability the optical fibers within the tube
        Laminated swelling glass yarn
            Improved rodent resistance and longitudinal water protection
        Aramid strength member
            Mechanical durability and protection due to its exceptional strength and resistance to stretching
        Easier jacket stripping
            Two ripcords provide a convenient and efficient way to access and strip the cable's outer jacket, simplifying installation and maintenance processes
        Polyethylene jacket
            Rugged, durable and easy to strip (while providing superior protection against UV radiation, fungus, abrasion and other environmental factors) 
         
                    