text.skipToContent text.skipToNavigation

008ZBR-D3120A20

Multifunctional Round Drop Cable  A-DQ(ZN)2Y 1x8 SMF-28® Ultra

Contact Distributor for Lead Time

You might also be interested in
General Specifications
Product Number 008ZBR-D3120A20
Cable Type Single Tube
Environment Outdoor
Product Type Dielectric
Fiber Category SMF-28® Ultra
Coding according to EN 60794-1-1 (DIN VDE 0888-100-1) A-DQ(ZN)2Y
Application Aerial,  Direct Buried,  Duct,  Drop 
Cable geometry Round
Standards
Reaction to Fire Fca
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Waterblocking IEC 60794-1-22 Method F5B
Reaction to Fire Requirements Reaction to fire according to EN 50575 and EN 13501-6
Level of corrosion Non-corrosive according to IEC 60754-2
Environmental Conditions
Temperature Range, Installation -5 °C  to  50 °C    (23 °F  to  122 °F    )
Temperature Range, Operation -40 °C  to  70 °C    (-40 °F  to  158 °F    )
Temperature Range, Storage -40 °C  to  70 °C    (-40 °F  to  158 °F    )
Cable Design
Cable Marking Meter - Handset - Sine - CORNING - FOC - Year - A-DQ(ZN)2Y 8 SMF-28® Ultra G.652.D & G.657.A1
Fiber Count 8
Outer Jacket Color Black
Outer Jacket Material Polyethylene (PE)
Outer Jacket Nominal Thickness 0.9 mm
Buffer Tube Color Blue
Buffer Tube Diameter 1.95 mm
Number of Active Tubes 1
Cable Marking Method Laser printing
Cable Marking Color White
Fiber Coloring Blue, Orange, Green, Brown, Slate, White, Red, Black
Fibers per Tube
Color Code Standards Telcordia
Mechanical Specifications
Crush Resistance 1000 N/10 cm
Max. Tensile Strength for Installation 1300 N
Min. Bend Radius Installation 96 mm
Min. Bend Radius Operation 48 mm
Nominal Outer Diameter 4.8 mm 
Optical Characteristics
Fiber Code Z
Performance Option Code 20
Fiber Category OS2 
Fiber Type Single-mode (OS2) / 250 µm
Fiber Name Bend-Improved Single-mode (OS2)
Maximum Attenuation 0.34 dB/km / 0.34 dB/km / 0.20 dB/km
Wavelengths 1310 nm / 1383 nm / 1550 nm
Fiber Compliance ITU-T G.652.D and ITU-T G.657.A1
Fiber Core Diameter 8.2 µm
Cladding diameter 125 µm
Coating diameter 242 µm
Dispersion @ 1550 nm ≤ 18 [ps/(nm*km)]
Dispersion @ 1625 nm ≤ 22 [ps/(nm*km)]
Cable cutoff wavelength 1260 nm
Mode-Field Diameter at 1310 nm 9.2 µm
Mode-Field Diameter at 1550 nm 10.4 µm
PMD Link Design Value ≤ 0.04 ps/√km
PMD maximum individual fiber ≤ 0.1 ps/√km
Dimensions
Outer Diameter 4.8 mm
Cable Weight 20 kg/km
Max. cable length per reel/drum 8000 m
Ordering Information
Maximum Delivery Length 8000 m
Multifiber Round Drop Design
Compact and flexible design, allowing for easy installation and handling in various deployment scenarios
Gel-filled tube
Gel serves as a protective and moisture-resistant material to safeguard and mechanical stability the optical fibers within the tube
Laminated swelling glass yarn
Improved rodent resistance and longitudinal water protection
Aramid strength member
Mechanical durability and protection due to its exceptional strength and resistance to stretching
Easier jacket stripping
Two ripcords provide a convenient and efficient way to access and strip the cable's outer jacket, simplifying installation and maintenance processes
Polyethylene jacket
Rugged, durable and easy to strip (while providing superior protection against UV radiation, fungus, abrasion and other environmental factors)