001UB4-13722DF9
ROC™ Drop Dielectric Cable with FastAccess® Technology A-V (2ZN) 2Y 1x1E9 ZBL
Allgemeine Spezifikation
| Produktnummer | 001UB4-13722DF9 |
| Installation Methods | Aerial, Duct, Drop |
| Cable Type | Single Tube |
| Environment | Outdoor |
| Product Type | Self-Supporting, Figure-8 |
| Fiber Category | ClearCurve® ZBL |
| Coding according to EN 60794-1-1 (DIN VDE 0888-100-1) | A-V (2ZN) 2Y |
| Cable geometry | Other |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Waterblocking | IEC 60794-1-22 Method F5B |
| Level of corrosion | Non-corrosive according to IEC 60754-2 |
Environmental Conditions
| Temperature Range, Installation | -5 °C bis 50 °C (23 °F bis 122 °F ) |
| Temperature Range, Operation | -40 °C bis 70 °C (-40 °F bis 158 °F ) |
| Temperature Range, Storage | -40 °C bis 70 °C (-40 °F bis 158 °F ) |
Cable Design
| Cable Marking | Meter - CORNING - Year (20xx) - 1E9/125 CLEARCURVE ZBL R5 |
| Central Element | Dielectric |
| Fiber Count | 1 |
| Outer Jacket Color | Black |
| Outer Jacket Material | Polyethylene (PE) |
| Outer Jacket Nominal Thickness | 0.8 mm |
| Buffer Tube Diameter | 0.9 mm |
| Cable Marking Method | Laser printing |
| Cable Marking Color | White |
| Fibers per Tube | 1 |
Mechanical Specifications
| Crush Resistance | 1500 N/10 cm |
| Max. Tensile Strength, Long-Term | 400 N |
| Max. Tensile Strength, Short-Term | 1350 N |
| Min. Bend Radius Operation | 60 mm |
| Nominal Outer Diameter | 5.4 mmx 3 mm |
Optical Characteristics
| Fiber Code | U |
| Performance Option Code | 22 |
| Fiber Category | OS2 |
| Fiber Type | Single-mode (OS2) / 250 µm |
| Fiber Name | ClearCurve® ZBL |
| Maximum Attenuation | 0.36 dB/km / 0.36 dB/km / 0.22 dB/km |
| Wavelengths | 1310 nm / 1383 nm / 1550 nm |
| Fiber Compliance | ITU-T G.652.D and ITU-T G.657.B3 |
| Fiber Core Diameter | 8.2 µm |
| Cladding diameter | 125 µm |
| Coating diameter | 242 µm |
| Dispersion @ 1550 nm | ≤ 18 [ps/(nm*km)] |
| Dispersion @ 1625 nm | ≤ 23 [ps/(nm*km)] |
| Cable cutoff wavelength | 1260 nm |
| Mode-Field Diameter at 1310 nm | 8.6 µm |
| Mode-Field Diameter at 1550 nm | 9.65 µm |
Dimensions
| Cable Weight | 15.2 kg/km |
FastAccess technology
Saves time and reduces complexity
No special tools
Ease of use
Backwards compatible
Enables fast connectorization and splicing
Innovative cable design
Retains industry standard hardware compatibility such as wedge clamps
Dielectric
Eliminates bonding and grounding requirements
Compact, robust design
Meets industry standards and eliminates installation complexity