002Z4U-22Z25M2G
ActiFi® Composite Cable, Tight- Buffered, Indoor 2 F, 2 Cu Conductor, 20AWG
General Specifications
| Product Number | 002Z4U-22Z25M2G |
| Cable Type | Tight-Buffered |
| Environment | Indoor |
| Fiber Category | SMF-28® Ultra |
| Flame Rating | LSZH/FRNC |
| Cable geometry | Round |
Standards
| Reaction to Fire | Cca, s1a, d1, a1 |
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Flame propagation test | Flame retardant according to IEC 60332-1-2 (single cable) and IEC 60332-3-24 (bunch of cables) |
| Reaction to Fire Requirements | Reaction to fire according to EN 50575 and EN 13501-6 |
| Smoke density | Low smoke according to IEC 61034 |
| Halogen content test | Zero Halogen according to IEC 60754-1 |
| Level of corrosion | Non-corrosive according to IEC 60754-2 |
Environmental Conditions
| Temperature Range, Operation | 0 °C to 60 °C (32 °F to 140 °F ) |
| Temperature Range, Storage | 0 °C to 60 °C (32 °F to 140 °F ) |
Cable Design
| Fiber Count | 2 |
| Buffer Tube Color | Blue, Orange |
| Outer Jacket Color | Yellow |
| Buffering Diameter | 900 µm |
| Outer Jacket Material | Flame-retardant |
| Conductor | 20 AWG |
| Fiber Coloring | Blue, Orange |
| Number of Conductors | 2 |
| Fibers per Tube | 1 |
Mechanical Specifications
| Max. Tensile Strength, Long-Term | 330 N |
| Max. Tensile Strength, Short-Term | 1000 N |
| Min. Bend Radius Installation | 144 mm |
| Min. Bend Radius Operation | 72 mm |
| Nominal Outer Diameter | 7.2 mm |
Optical Characteristics
| Fiber Code | Z |
| Performance Option Code | 25 |
| Fiber Category | OS2 |
| Fiber Type | Single-mode (OS2) / 250 µm |
| Fiber Name | Bend-Improved Single-mode (OS2) |
| Maximum Attenuation | 0.38 dB/km / 0.38 dB/km / 0.25 dB/km |
| Wavelengths | 1310 nm / 1383 nm / 1550 nm |
| Fiber Compliance | ITU-T G.652.D and ITU-T G.657.A1 |
| Fiber Core Diameter | 8.2 µm |
| Cladding diameter | 125 µm |
| Coating diameter | 242 µm |
| Dispersion @ 1550 nm | ≤ 18 [ps/(nm*km)] |
| Dispersion @ 1625 nm | ≤ 22 [ps/(nm*km)] |
| Cable cutoff wavelength | 1260 nm |
| Mode-Field Diameter at 1310 nm | 9.2 µm |
| Mode-Field Diameter at 1550 nm | 10.4 µm |
| PMD Link Design Value | ≤ 0.04 ps/√km |
| PMD maximum individual fiber | ≤ 0.1 ps/√km |
Dimensions
| Cable Weight | 70 kg/km |
2-in-1 composite cable design
One cable meets power and signal needs
SMF-28® Ultra fiber
Reliable performance in challenging cable routes
Individual fibers
Easily accessible for splicing
Common Installations
Compliant with ICEA S-83-596