001UB5-13722D20
LoadSafe™ DualDrop with FastAccess™ Technology 1 F, A-VQH(ZM)2Y
General Specifications
| Product Number | 001UB5-13722D20 |
| Installation Methods | Aerial, Duct, Direct Buried, Drop |
| Cable Type | Single Tube |
| Environment | Outdoor |
| Fiber Category | ClearCurve® ZBL |
| Coding according to EN 60794-1-1 (DIN VDE 0888-100-1) | A-VQH(ZM)2Y |
| Cable geometry | Round |
Standards
| Reaction to Fire | Dca-s1a, d1, a1 |
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Waterblocking | IEC 60794-1-22 Method F5B |
| Reaction to Fire Requirements | Reaction to fire according to EN 50575 and EN 13501-6 |
| Smoke density | Low smoke according to IEC 61034 |
| Halogen content test | Zero Halogen according to IEC 60754-1 |
| Level of corrosion | Non-corrosive according to IEC 60754-2 |
Environmental Conditions
| Temperature Range, Installation | 5 °C to 50 °C (41 °F to 122 °F ) |
| Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
| Temperature Range, Storage | -40 °C to 70 °C (-40 °F to 158 °F ) |
Cable Design
| Cable Marking | Meter - Handset - Sine - CORNING - YEAR(2022) - A-VQH(ZM)2Y 1E9/125 CLEARCURVE ZBL R5 TB3 - FastAccess Technology |
| Central Element | Steel strength members |
| Fiber Count | 1 |
| Buffer Tube Color | Blue |
| Buffer Tube Diameter | 0.9 mm |
| Outer Jacket Color | Black |
| Outer Jacket Material | Polyethylene (PE) |
| Central Element Diameter | 2.9 mm |
| Fiber Coloring | Blue |
| Cable Marking Method | Laser printing |
| Cable Marking Color | White |
| Fibers per Tube | 1 |
Mechanical Specifications
| Crush Resistance | 2000 N/10 cm |
| Max. Tensile Strength for Installation | 0.6 kN |
| Max. Tensile Strength, Long-Term | 200 N |
| Max. Tensile Strength, Short-Term | 600 N |
| Min. Bend Radius Operation | 110 mm |
| Nominal Outer Diameter | 5.5 mm |
Optical Characteristics
| Fiber Code | U |
| Performance Option Code | 22 |
| Fiber Category | OS2 |
| Fiber Type | Single-mode (OS2) / 250 µm |
| Fiber Name | ClearCurve® ZBL |
| Maximum Attenuation | 0.36 dB/km / 0.36 dB/km / 0.22 dB/km |
| Wavelengths | 1310 nm / 1383 nm / 1550 nm |
| Fiber Compliance | ITU-T G.652.D and ITU-T G.657.B3 |
| Fiber Core Diameter | 8.2 µm |
| Cladding diameter | 125 µm |
| Coating diameter | 242 µm |
| Dispersion @ 1550 nm | ≤ 18 [ps/(nm*km)] |
| Dispersion @ 1625 nm | ≤ 23 [ps/(nm*km)] |
| Cable cutoff wavelength | 1260 nm |
| Mode-Field Diameter at 1310 nm | 8.6 µm |
| Mode-Field Diameter at 1550 nm | 9.65 µm |
Dimensions
| Cable Weight | 28 kg/km |
Compact, robust design
Improves ease of handling and installation
Flame retardant
LSZH™/FRNC
Cable meet BT PIA aerial specification CP08
Defined break load between 1350N and 2000N
FastAccess™ Technology and inner subunit
allow easy transition and routing within the customer premise