FAN-BT-3CM-25
Buffer Tube Fan-Out Kits PVDF Tubes, slate, 900 µm (28 AWG), 3 cm
General Specifications
| Product Number | FAN-BT-3CM-25 |
| Product Type | Fan-out Kits |
| Product Category | Core Product |
| Environment | Indoor |
| Product Type | Fan-out Kits |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Ordering Information
| Packaging Method | Bulk Pack |
Snap-together furcation
Eliminates epoxy for indoor kits
Fiber routing capabilities
Better fiber management