FAN-BT25-06
Buffer Tube Fan-Out Kits 6 F, 25-in legs
General Specifications
| Product Number | FAN-BT25-06 |
| Product Type | Fan-out Kits |
| Product Category | Core Product |
| Environment | Indoor |
| Product Type | Fan-out Kits |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Operation | 0 °C to 70 °C (32 °F to 158 °F ) |
Design
| Fan-Out Tubing Color | Blue, Orange, Green, Brown, Slate, White |
| Fiber Count | 6 |
| Fibers per Buffer Tube | 6 |
Mechanical Specifications - Fan-Out Kit
| Furcation Length | 44.5 mm |
| Tubing Length | 635 mm |
| Tubing Outer Diameter | 0.9 mm |
Ordering Information
| Packaging Method | Individual Pack |
| Package Contents | Fan-out top, fan-out bottom, insert with fan-out tubing |
| Units per Delivery | 1/1 |
Snap-together furcation
Eliminates epoxy for indoor kits
Fiber routing capabilities
Better fiber management