2104071-01
Fiber Optic Connector Accessories Anaerobic Connector Consumables, neon yellow lapping film, 12 µm, 5-in disk
General Specifications
Product Number | 2104071-01 |
EAN Code | 4056418200781 |
Product Type | Accessories |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Polishing Film Specifications
Mineral | Aluminum Oxide |
Mineral Size | 12 µm |
Film Type | Neon Yellow Lapping |
Ordering Information
Package Contents | Polishing Film |
Units per Delivery | 15/1 |