text.skipToContent text.skipToNavigation

ADP-KDLC-CCPRF-CLS

Fiber Optic Adapters  Reduced-Flange Mount, Ceramic Sleeve, (OM4+/OM4/OM3/OM2/OM1/OS2), rose

Lokale Handelskontakte für Anfragen zu typischen Lieferzeiten
Allgemeine Spezifikation
Produktnummer ADP-KDLC-CCPRF-CLS
Fiber Category 62.5 µm MM (OM1) / 50 µm MM (OM2/OM3/OM4) / 9 µm SM (OS2)
Product Type Fiber Optic Adapters
Corning Logo Yes
Allgemeine Spezifikation
Produktnummer ADP-KDLC-CCPRF-CLS
Mounting Type Reduced flanged 
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Approvals and Listings TIA/EIA-604 
Intermateability TIA/EIA-604-10
Design - Adapter
Housing Color Rose
Housing Material Composite
Adapter Style Keyed-Keyed
Adapter Type LC duplex
Insert Ceramic
Ordering Information
Packaging Bulk Pack
Units per Delivery 50/1