012ZK4-13122ADE
MiniXtend® Cable, CT A-D(ZN)2Y, 1x12 F, CT, Single-mode (E9 G.657.A1) - DIN VDE
Spécifications générales
| Référence du produit | 012ZK4-13122ADE |
| Installation Methods | Microduct |
| Cable Type | Single Tube |
| Environment | Outdoor |
| Product Type | Dielectric |
| Fiber Category | Single-mode (OS2) |
Standards
| Fiber Standards | TIA/EIA-492CAAB, IEC 60793-2-50 Type B1.3, ITU-T G.652.D, ITU-G.657.A1, ISO/IEC 11801 Ed.2.2 |
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Installation | -5 °C - 50 °C (23 °F - 122 °F ) |
| Temperature Range, Operation | -20 °C - 60 °C (-4 °F - 140 °F ) |
| Temperature Range, Storage | -25 °C - 60 °C (-13 °F - 140 °F ) |
Cable Design
| Cable Marking | Meter Handset D-Sine CORNING Year MINIXTEND(R) A-D(ZN)2Y 12F E9G.657.A1 CT1.7 |
| Number of Ripcords | 1 |
| Buffer Tube Diameter | 1.75 mm |
| Cable Marking Method | Laser printing |
| Cable Marking Color | White |
| Fiber Coloring | Red, Green, Blue, Yellow, White, Grey, Brown, Violet, Aqua, Black, Orange, Rose |
Mechanical Specifications
| Crush Resistance | 1000 N/10 cm |
| Max. Tensile Strength, Short-Term | 80 N |
| Min. Bend Radius Installation | 80 mm |
| Min. Bend Radius Operation | 50 mm |
| Nominal Outer Diameter | 2.5 mm |
Optical Characteristics
| Fiber Code | Z |
| Performance Option Code | 22 |
| Fiber Category | OS2 |
| Fiber Type | Single-mode (OS2) / 250 µm |
| Fiber Name | Bend-Improved Single-mode (OS2) |
| Maximum Attenuation | 0.36 dB/km / 0.36 dB/km / 0.22 dB/km |
| Wavelengths | 1310 nm / 1383 nm / 1550 nm |
| Fiber Compliance | ITU-T G.652.D and ITU-T G.657.A1 |
| Fiber Core Diameter | 8.2 µm |
| Cladding diameter | 125 µm |
| Coating diameter | 242 µm |
| Dispersion @ 1550 nm | ≤ 18 [ps/(nm*km)] |
| Dispersion @ 1625 nm | ≤ 22 [ps/(nm*km)] |
| Cable cutoff wavelength | 1260 nm |
| Mode-Field Diameter at 1310 nm | 9.2 µm |
| PMD Link Design Value | ≤ 0.04 ps/√km |
| PMD maximum individual fiber | ≤ 0.1 ps/√km |
Ordering Information
| Maximum Delivery Length | 6000 m |
Improved cable and fiber density
Reduced cable diameter for installation in micro ducts with 4mm minimum inner diameter
Fully dielectric
No grounding required
Optimized for air-assisted install in microducts
Capable of installation distances greater than 2000 m (6560 ft) at speeds up to 150 m/min (490 ft/min)
SMF-28e+®according to ITU-T G.652.D
Transmission security, low attenuation and polarization mode dispersion