text.skipToContent text.skipToNavigation

E797902TNZ20005M

EDGE™ 2.0 mm Multimode Patch Cord, LSZH™, CPR Dca  Corning® ClearCurve® OM3, Multimode, LC UPC Uniboot to LC UPC Uniboot, 5 m

Typically ships in 14 day(s) Actual lead time confirmed upon receipt of order.

General Specifications
Product Number E797902TNZ20005M
Flame Rating LSZH/FRNC
Fiber Category 50 µm MM (OM3)
Product Category Core Product / FastShip
Cable Assembly Type Two Fiber
Environment Indoor
Application Data Center 
Cable Type Tight-Buffered
Brand EDGE™
Standards
Fiber Standards IEC 60793-2-10 A1-OM3 
Reaction to Fire Dca
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Intermateability IEC 61754
Environmental Conditions
Temperature Range, Installation -10 °C  to  60 °C    (14 °F  to  140 °F    )
Temperature Range, Operation -10 °C  to  60 °C    (14 °F  to  140 °F    )
Temperature Range, Storage -10 °C  to  60 °C    (14 °F  to  140 °F    )
Design
Fiber Count 2
Outer Jacket Material LSZH/FRNC
Outer Jacket Color Aqua
Polarity Crossed, TIA-568 Type-B
Fibers per Port 2
Mechanical Specifications
Fire Load 0.3 MJ/m
Minimum Bend Radius 10 mm
Nominal Outer Diameter 2 mm 
Crush Resistance 1000 N/10 cm
Min. Bend Radius Installation 15 mm
Min. Bend Radius Operation 7.5 mm
Optical Characteristics
Fiber Code T
Performance Option Code 88
Fiber Category OM3 
Fiber Type Multimode
Fiber Name 50 µm MM (OM3)
Maximum Attenuation 2.8 dB/km / 1.0 dB/km
Wavelengths 850 nm / 1300 nm
Fiber Compliance IEC 60793-2-10
Fiber Core Diameter 50 µm
Cladding diameter 125 µm
Coating diameter 242 µm
Serial 1 Gigabit Ethernet 750 m / 600 m
Serial 10 Gigabit Ethernet 300 m / -
Minimum Effective Modal Bandwidth (EMB) 2000 MHz*km / -
Min. Overfilled Launch (OFL) Bandwidth 1500 MHz*km / 500 MHz*km
Specifications - Connector A
Polish UPC
Insertion Loss, Typical 0.1 dB
Insertion Loss, Max. 0.15 dB
Tensile Strength Jacketed Cable 50 N
Durability ≤ 0.2 dB change, 500 rematings, FOTP-21
Boot Color Aqua
Connector Type LC UPC uniboot
Ferrule Material Ceramic
Housing Color Aqua
Housing Material Composite
Boot Type Uniboot
Reflectance ≤ -40 dB
Specifications - Connector B
Polish UPC
Insertion Loss, Typical 0.1 dB
Insertion Loss, Max. 0.15 dB
Tensile Strength Jacketed Cable 50 N
Durability ≤ 0.2 dB change, 500 rematings, FOTP-21
Keyed (security) No
Boot Color Aqua
Connector Type LC UPC uniboot
Ferrule Material Ceramic
Housing Color Aqua
Housing Material Composite
Boot Type Uniboot
Reflectance ≤ -40 dB
Dimensions
Length 5 m
Outer Diameter 2 mm
Ordering Information
Packaging Method Box
Shipping Height 190 mm
Shipping Width 250 mm
Shipping Depth 380 mm
Units per Delivery 1/1
State-of-the-art manufacturing processes
Advanced technology results in unsurpassed product consistency and quality
Global operations
Worldwide manufacturing facilities and end-to-end vertical integration across the entire process ensure reliable supply and mitigate trade barriers or supply
Flexible design options
Choice of materials for strength elements and fiber properties for various application requirements
Superior Performance Testing
Every termination is tested to ensure the highest in network performance