
EDGE8® MTP® Extender Trunk

prev
next
Armored
No
Fiber Count
Fiber Category
Products
Product Number | Product Name | |
---|---|---|
Product Number GE5E608QLZDCX030M | Product NameEDGE8® MTP® Extender Trunk Cable, 50 µm multimode (OM4), 8F MTP Connector to 8F MTP Connector, 8F, with 33/60 in legs, tool-less pulling grip one side, 100 ft | |
Product Number GE5E608TLZDCX030M | Product NameEDGE8® MTP® Extender Trunk Cable, 50 µm multimode (OM3), 8F MTP Connector to 8F MTP Connector, 8F, with 33/60 in legs, tool-less pulling grip one side, 100 ft | |
Product Number GE5E616QLZDCX030M | Product NameEDGE8® MTP® Extender Trunk Cable, 50 µm multimode (OM4), 8F MTP Connector to 8F MTP Connector, 16F, with 33/60 in legs, tool-less pulling grip one side, 100 ft | |
Product Number GE5E624QLZDCX030M | Product NameEDGE8® MTP® Extender Trunk Cable, 50 µm multimode (OM4), 8F MTP Connector to 8F MTP Connector, 24F, with 33/60 in legs, tool-less pulling grip one side, 100 ft | |
Product Number GE5E624TLZDCX030M | Product NameEDGE8® MTP® Extender Trunk Cable, 50 µm multimode (OM3), 8F MTP Connector to 8F MTP Connector, 24F, with 33/60 in legs, tool-less pulling grip one side, 100 ft | |
Product Number GE5E632QLZDCX030M | Product NameEDGE8® MTP® Extender Trunk Cable, 50 µm multimode (OM4), 8F MTP Connector to 8F MTP Connector, 32F, with 33/60 in legs, tool-less pulling grip one side, 100 ft | |
Product Number GE5E632TLZDCX030M | Product NameEDGE8® MTP® Extender Trunk Cable, 50 µm multimode (OM3), 8F MTP Connector to 8F MTP Connector, 32F, with 33/60 in legs, tool-less pulling grip one side, 100 ft | |
Product Number GE5E648QLZDCX030M | Product NameEDGE8® MTP® Extender Trunk Cable, 50 µm multimode (OM4), 8F MTP Connector to 8F MTP Connector, 48F, with 33/60 in legs, tool-less pulling grip one side, 100 ft | |
Product Number GE5E648TLZDCX030M | Product NameEDGE8® MTP® Extender Trunk Cable, 50 µm multimode (OM3), 8F MTP Connector to 8F MTP Connector, 48F, with 33/60 in legs, tool-less pulling grip one side, 100 ft | |
Product Number GE5E672QLZDCX030M | Product NameEDGE8® MTP® Extender Trunk Cable, 50 µm multimode (OM4), 8F MTP Connector to 8F MTP Connector, 72F, with 33/60 in legs, tool-less pulling grip one side, 100 ft | |
Product Number GE5E672TLZDCX030M | Product NameEDGE8® MTP® Extender Trunk Cable, 50 µm multimode (OM3), 8F MTP Connector to 8F MTP Connector, 72F, with 33/60 in legs, tool-less pulling grip one side, 100 ft | |
Product Number GE5E696TLZDCX030M | Product NameEDGE8® MTP® Extender Trunk Cable, 50 µm multimode (OM3), 8F MTP Connector to 8F MTP Connector, 96F, with 33/60 in legs, tool-less pulling grip one side, 100 ft | |
Product Number GE7E808GLZDCX030M | Product NameEDGE8® MTP® Extender Trunk Cable, Bend-improved Single-mode (OS2), 8F MTP Connector to 8F MTP Connector, 8F, with 33/60 in legs, tool-less pulling grip one side, 100 ft | |
Product Number GE7E816GLZDCX030M | Product NameEDGE8® MTP® Extender Trunk Cable, Bend-improved Single-mode (OS2), 8F MTP Connector to 8F MTP Connector, 16F, with 33/60 in legs, tool-less pulling grip one side, 100 ft | |
Product Number GE7E824GLZDCX030M | Product NameEDGE8® MTP® Extender Trunk Cable, Bend-improved Single-mode (OS2), 8F MTP Connector to 8F MTP Connector, 24F, with 33/60 in legs, tool-less pulling grip one side, 100 ft | |
Product Number GE7E832GLZDCX030M | Product NameEDGE8® MTP® Extender Trunk Cable, Bend-improved Single-mode (OS2), 8F MTP Connector to 8F MTP Connector, 32F, with 33/60 in legs, tool-less pulling grip one side, 100 ft | |
Product Number GE7E848GLZDCX030M | Product NameEDGE8® MTP® Extender Trunk Cable, Bend-improved Single-mode (OS2), 8F MTP Connector to 8F MTP Connector, 48F, with 33/60 in legs, tool-less pulling grip one side, 100 ft | |
Product Number GE7E872GLZDCX030M | Product NameEDGE8® MTP® Extender Trunk Cable, Bend-improved Single-mode (OS2), 8F MTP Connector to 8F MTP Connector, 72F, with 33/60 in legs, tool-less pulling grip one side, 100 ft | |
Product Number GE7E896GLZDCX030M | Product NameEDGE8® MTP® Extender Trunk Cable, Bend-improved Single-mode (OS2), 8F MTP Connector to 8F MTP Connector, 96F, with 33/60 in legs, tool-less pulling grip one side, 100 ft |