J757512QEZ-NB003M-VI
12-Fiber MTP® PRO Jumper 50 µm multimode (OM4), MTP (non-pinned) to MTP (non-pinned), TIA-568 Type-B polarity, no pulling grip, LSZH, Violet, 3 m
You might also be interested in
General Specifications
Product Number | J757512QEZ-NB003M-VI |
Flame Rating | LSZH/FRNC |
Fiber Category | 50 µm MM (OM4) |
Cable Assembly Type | EDGE™ Jumper |
Environment | Indoor |
Cable Type | Interconnect |
Assembly Insertion Loss | ≤ 0.5 dB |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
Temperature Range, Installation | 0 °C to 50 °C (32 °F to 122 °F ) |
Temperature Range, Operation | 0 °C to 60 °C (32 °F to 140 °F ) |
Temperature Range, Storage | -25 °C to 70 °C (-13 °F to 158 °F ) |
Design
Fiber Count | 12 |
Outer Jacket Material | LSZH/FRNC |
Polarity | Universal, TIA-568 Type-B |
Fiber Type | Multimode |
Mechanical Specifications
Minimum Bend Radius | 17 mm |
Tensile Strength | 40 N |
Crush Resistance | 350 N/10 cm |
Min. Bend Radius Operation | 20 mm |
Nominal Outer Diameter | 0 mm |
Optical Characteristics
Fiber Code | T |
Fiber Name | G50/125 ULTRA-BEND 7.5 |
Fiber Type | Multimode |
Fiber Core Diameter | 50 µm |
Minimum Effective Modal Bandwidth (EMB) | 4700 MHz*km / - |
Maximum Attenuation | 2.8 dB/km / 1.0 dB/km |
Min. Overfilled Launch (OFL) Bandwidth | 3500 MHz*km / 500 MHz*km |
Serial 1 Gigabit Ethernet | 1100 MHz*km / 600 MHz*km |
Serial 10 Gigabit Ethernet | 550 MHz*km / - |
Typical Attenuation | 2,4 dB/km / 0,8 dB/km |
Wavelengths | 850 nm / 1300 nm |
Induced Attenuation | For 7.5 mm radius < 0.2 db / - |
Fiber Category | OM4 |
Specifications - Connector A
Polish | PC |
Insertion Loss, Max. | 0.35 dB |
Note: | *IL in preconnectorized products is measured in the factory through two mated pairs. |
Tensile Strength Jacketed Cable | 40 N |
Durability | ≤ 0.2 dB change, 200 rematings, FOTP-21 |
Boot Color | Black |
Connector Type | MTP® PRO (non-pinned) |
Ferrule Material | Composite |
Housing Material | Composite |
Boot Type | Individual |
Reflectance | < -20 dB |
Specifications - Connector B
Polish | PC |
Insertion Loss, Max. | 0.25 dB |
Note: | *IL in preconnectorized products is measured in the factory through two mated pairs. |
Tensile Strength Jacketed Cable | 40 N |
Durability | ≤ 0.2 dB change, 200 rematings, FOTP-21 |
Boot Color | Black |
Connector Type | MTP® PRO (non-pinned) |
Ferrule Material | Composite |
Housing Material | Composite |
Boot Type | Individual |
Reflectance | < -20 dB |
Furcation - Connector A
Leg Length | 0 mm |
Furcation - Connector B
Leg Length | 0 mm |
Dimensions
Length | 0 mm |
Ordering Information
Packaging Method | Cardboard box |
Units per Delivery | 1/1 |
Shipping Height | 180 mm |
Shipping Width | 250 mm |
Shipping Depth | 380 mm |
Slim round 2-fiber interconnect cable
Improves airflow and reduces congestion
MTP® PRO connectors
Allows for pinning and poliarity changes in the field
Bend-improved fibre
Allows tighter cable bends for slack storage and routing, less risk of downtime due to pinched or bent cables
Corning® CleanAdvantage™ technology and optimized dust cap
Eliminates the need for scoping and cleaning prior to initial field connection