E79MM02QNZ16003M
EDGE™ 1.6 mm Multimode Patch Cord, LSZH, CPR Dca Corning® ClearCurve® OM4, Multimode, LC UPC Uniboot to MDC UPC, 3 m
General Specifications
| Product Number | E79MM02QNZ16003M |
| Flame Rating | LSZH/FRNC |
| Fiber Category | 50 µm MM (OM4) |
| Product Category | Core Product / FastShip |
| Cable Assembly Type | Two Fiber |
| Environment | Indoor |
| Application | Data Center |
| Cable Type | Tight-Buffered |
| Brand | EDGE™ |
Standards
| Fiber Standards | IEC 60793-2-10 A1-OM4 |
| Reaction to Fire | Dca |
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Intermateability | IEC 61754 |
Environmental Conditions
| Temperature Range, Installation | -10 °C to 60 °C (14 °F to 140 °F ) |
| Temperature Range, Operation | -10 °C to 60 °C (14 °F to 140 °F ) |
| Temperature Range, Storage | -10 °C to 60 °C (14 °F to 140 °F ) |
Design
| Fiber Count | 2 |
| Outer Jacket Material | LSZH/FRNC |
| Outer Jacket Color | Aqua |
| Polarity | Crossed, TIA-568 Type-B |
| Fibers per Port | 4 |
Mechanical Specifications
| Fire Load | 0.3 MJ/m |
| Minimum Bend Radius | 10 mm |
| Nominal Outer Diameter | 1.6 mm |
| Crush Resistance | 1000 N/10 cm |
| Min. Bend Radius Installation | 15 mm |
| Min. Bend Radius Operation | 7.5 mm |
Optical Characteristics
| Fiber Code | T |
| Performance Option Code | 98 |
| Fiber Category | OM4 |
| Fiber Type | Multimode |
| Fiber Name | 50 µm MM (OM4) |
| Maximum Attenuation | 2.8 dB/km / 1.0 dB/km |
| Wavelengths | 850 nm / 1300 nm |
| Fiber Compliance | IEC 60793-2-10 |
| Fiber Core Diameter | 50 µm |
| Cladding diameter | 125 µm |
| Coating diameter | 242 µm |
| Serial 1 Gigabit Ethernet | 1000 m / 600 m |
| Serial 10 Gigabit Ethernet | 550 m / - |
| Minimum Effective Modal Bandwidth (EMB) | 4700 MHz*km / - |
| Min. Overfilled Launch (OFL) Bandwidth | 3500 MHz*km / 500 MHz*km |
Specifications - Connector A
| Polish | UPC |
| Insertion Loss, Typical | 0.1 dB |
| Insertion Loss, Max. | 0.15 dB |
| Tensile Strength Jacketed Cable | 50 N |
| Durability | ≤ 0.2 dB change, 500 rematings, FOTP-21 |
| Boot Color | Aqua |
| Connector Type | LC UPC uniboot |
| Ferrule Material | Ceramic |
| Housing Color | Aqua |
| Housing Material | Composite |
| Boot Type | Uniboot |
| Reflectance | ≤ -40 dB |
Specifications - Connector B
| Polish | UPC |
| Insertion Loss, Typical | 0.1 dB |
| Insertion Loss, Max. | 0.15 dB |
| Tensile Strength Jacketed Cable | 50 N |
| Durability | ≤ 0.2 dB change, 1000 rematings, FOTP-21 |
| Keyed (security) | No |
| Boot Color | Black |
| Connector Type | MDC UPC senior |
| Ferrule Material | Ceramic |
| Housing Color | Aqua |
| Housing Material | Composite |
| Boot Type | Uniboot |
| Reflectance | ≤ -40 dB |
Dimensions
| Length | 3 m |
| Outer Diameter | 2 mm |
Ordering Information
| Packaging Method | Box |
| Units per Delivery | 1/1 |
| Shipping Height | 190 mm |
| Shipping Width | 250 mm |
| Shipping Depth | 380 mm |
State-of-the-art manufacturing processes
Advanced technology results in unsurpassed product consistency and quality
Global operations
Worldwide manufacturing facilities and end-to-end vertical integration across the entire process ensure reliable supply and mitigate trade barriers or supply
Flexible design options
Choice of materials for strength elements and fiber properties for various application requirements
Superior Performance Testing
Every termination is tested to ensure the highest in network performance