text.skipToContent text.skipToNavigation

E808002GNZ20003M

EDGE™ 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca  SMF-28® Ultra OS2, Low-Loss, LC APC Uniboot to LC APC Uniboot, 3 m

Contact Distributor for Lead Time

General Specifications
Product Number E808002GNZ20003M
Flame Rating LSZH/FRNC
Fiber Category Single-mode (OS2)
Product Category Core Product / FastShip
Cable Assembly Type Patch Cords
Environment Indoor
Application Data Center 
Cable Type Tight-Buffered
Brand EDGE™
Standards
Reaction to Fire Dca
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Intermateability IEC 61754
Environmental Conditions
Temperature Range, Installation -10 °C  to  60 °C    (14 °F  to  140 °F    )
Temperature Range, Operation -10 °C  to  60 °C    (14 °F  to  140 °F    )
Temperature Range, Storage -10 °C  to  60 °C    (14 °F  to  140 °F    )
Design
Fiber Count 2
Outer Jacket Material LSZH/FRNC
Outer Jacket Color Yellow
Polarity Crossed, TIA-568 Type-B
Mechanical Specifications
Tensile Strength 150 N
Nominal Outer Diameter 2 mm 
Crush Resistance 1000 N/10 cm
Min. Bend Radius Installation 20 mm
Min. Bend Radius Operation 10 mm
Optical Characteristics
Fiber Code Z
Performance Option Code 25
Fiber Category OS2 
Fiber Type Single-mode (OS2) / 250 µm
Fiber Name Bend-Improved Single-mode (OS2)
Maximum Attenuation 0.38 dB/km / 0.38 dB/km / 0.25 dB/km
Wavelengths 1310 nm / 1383 nm / 1550 nm
Fiber Compliance ITU-T G.652.D and ITU-T G.657.A1
Fiber Core Diameter 8.2 µm
Cladding diameter 125 µm
Coating diameter 242 µm
Dispersion @ 1550 nm ≤ 18 [ps/(nm*km)]
Dispersion @ 1625 nm ≤ 22 [ps/(nm*km)]
Cable cutoff wavelength 1260 nm
Mode-Field Diameter at 1310 nm 9.2 µm
Mode-Field Diameter at 1550 nm 10.4 µm
PMD Link Design Value ≤ 0.04 ps/√km
PMD maximum individual fiber ≤ 0.1 ps/√km
Specifications - Connector A
Polish APC
Insertion Loss, Max. 0.25 dB
Tensile Strength Jacketed Cable 50 N
Durability ≤ 0.2 dB change, 500 rematings, FOTP-21
Boot Color Green
Connector Type LC APC uniboot
Housing Color Green
Housing Material Composite
Boot Type Uniboot
Reflectance < -60 dB
Specifications - Connector B
Polish APC
Insertion Loss, Max. 0.25 dB
Tensile Strength Jacketed Cable 50 N
Durability ≤ 0.2 dB change, 500 rematings, FOTP-21
Boot Color Green
Connector Type LC APC uniboot
Housing Color Green
Housing Material Composite
Boot Type Uniboot
Reflectance < -60 dB
Dimensions
Length 3 m
Ordering Information
Packaging Method Box
Units per Delivery 1/1
Shipping Height 190 mm
Shipping Width 250 mm
Shipping Depth 380 mm
State-Of-The-Art Manufacturing Processes
Corning proprietary manufacturing processes and advanced technology result in unsurpassed product consistency
Global operations

Worldwide manufacturing facilities and end-to-end vertical integration across the entire process ensure reliable supply and mitigate trade barriers or supply

Flexible design options
Choice of materials for strength elements and fiber properties dependent on application requirements
Superior Performance Testing
Every termination is tested to ensure the highest in network performance