

E808002GNZ20007M
EDGE™ 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca SMF-28® Ultra OS2, Low-Loss, LC APC Uniboot to LC APC Uniboot, 7 m
General Specifications
Product Number | E808002GNZ20007M |
EAN Code | 4099802667449 |
Flame Rating | LSZH/FRNC |
Fiber Category | Single-mode (OS2) |
Product Category | Core Product / FastShip |
Cable Assembly Type | Patch Cords |
Environment | Indoor |
Application | Data Center |
Cable Type | Tight-Buffered |
Brand | EDGE™ |
Standards
Reaction to Fire | Dca |
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Intermateability | IEC 61754 |
Environmental Conditions
Temperature Range, Installation | -10 °C to 60 °C (14 °F to 140 °F ) |
Temperature Range, Operation | -10 °C to 60 °C (14 °F to 140 °F ) |
Temperature Range, Storage | -10 °C to 60 °C (14 °F to 140 °F ) |
Design
Fiber Count | 2 |
Outer Jacket Material | LSZH/FRNC |
Outer Jacket Color | Yellow |
Polarity | Crossed, TIA-568 Type-B |
Mechanical Specifications
Tensile Strength | 150 N |
Nominal Outer Diameter | 2 mm |
Crush Resistance | 1000 N/10 cm |
Min. Bend Radius Installation | 20 mm |
Min. Bend Radius Operation | 10 mm |
Optical Characteristics
Fiber Code | Z |
Performance Option Code | 25 |
Fiber Category | OS2 |
Fiber Type | Single-mode (OS2) / 250 µm |
Fiber Name | Bend-Improved Single-mode (OS2) |
Maximum Attenuation | 0.38 dB/km / 0.38 dB/km / 0.25 dB/km |
Wavelengths | 1310 nm / 1383 nm / 1550 nm |
Fiber Compliance | ITU-T G.652.D and ITU-T G.657.A1 |
Fiber Core Diameter | 8.2 µm |
Cladding diameter | 125 µm |
Coating diameter | 242 µm |
Dispersion @ 1550 nm | ≤ 18 [ps/(nm*km)] |
Dispersion @ 1625 nm | ≤ 22 [ps/(nm*km)] |
Cable cutoff wavelength | 1260 nm |
Mode-Field Diameter at 1310 nm | 9.2 µm |
Mode-Field Diameter at 1550 nm | 10.4 µm |
PMD Link Design Value | ≤ 0.04 ps/√km |
PMD maximum individual fiber | ≤ 0.1 ps/√km |
Specifications - Connector A
Polish | APC |
Insertion Loss, Max. | 0.25 dB |
Tensile Strength Jacketed Cable | 50 N |
Durability | ≤ 0.2 dB change, 500 rematings, FOTP-21 |
Boot Color | Green |
Connector Type | LC APC uniboot |
Housing Color | Green |
Housing Material | Composite |
Boot Type | Uniboot |
Reflectance | < -60 dB |
Specifications - Connector B
Polish | APC |
Insertion Loss, Max. | 0.25 dB |
Tensile Strength Jacketed Cable | 50 N |
Durability | ≤ 0.2 dB change, 500 rematings, FOTP-21 |
Boot Color | Green |
Connector Type | LC APC uniboot |
Housing Color | Green |
Housing Material | Composite |
Boot Type | Uniboot |
Reflectance | < -60 dB |
Dimensions
Length | 7 m |
Ordering Information
Packaging Method | Box |
Units per Delivery | 1/1 |
Shipping Height | 190 mm |
Shipping Width | 250 mm |
Shipping Depth | 380 mm |
State-Of-The-Art Manufacturing Processes
Corning proprietary manufacturing processes and advanced technology result in unsurpassed product consistency
Global operations
Worldwide manufacturing facilities and end-to-end vertical integration across the entire process ensure reliable supply and mitigate trade barriers or supply.
Flexible design options
Choice of materials for strength elements and fiber properties dependent on application requirements
Superior Performance Testing
Every termination is tested to ensure the highest in network performance