

G757512QLZ88U020M-VI
EDGE™ Trunk Cable, 50 µm (OM4), Low-Loss, MTP® to MTP, 12 F 840/840 mm whip length, one-sided pull-in aid, 20 m
General Specifications
Product Number | G757512QLZ88U020M-VI |
Flame Rating | LSZH/FRNC |
Fiber Category | 50 µm MM (OM4) |
Cable Assembly Type | Multifiber |
Environment | Indoor |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
Temperature Range, Installation | 0 °C to 50 °C (32 °F to 122 °F ) |
Temperature Range, Operation | 0 °C to 60 °C (32 °F to 140 °F ) |
Temperature Range, Storage | -25 °C to 70 °C (-13 °F to 158 °F ) |
Design
Fiber Count | 12 |
Outer Jacket Material | LSZH/FRNC |
Polarity | Universal, TIA-568 Type-B |
Fiber Type | Multimode |
Mechanical Specifications
Tensile Strength | 450 N |
Nominal Outer Diameter | 4.5 mm |
Crush Resistance | 1000 N/10 cm |
Min. Bend Radius Installation | 90 mm |
Min. Bend Radius Operation | 45 mm |
Optical Characteristics
Fiber Code | T |
Performance Option Code | 98 |
Fiber Category | OM4 |
Fiber Type | Multimode |
Fiber Name | 50 µm MM (OM4) |
Maximum Attenuation | 3.8 dB/km / 2.0 dB/km |
Wavelengths | 850 nm / 1300 nm |
Fiber Compliance | IEC 60793-2-10 |
Fiber Core Diameter | 50 µm |
Cladding diameter | 125 µm |
Coating diameter | 242 µm |
Serial 1 Gigabit Ethernet | 1000 m / 600 m |
Serial 10 Gigabit Ethernet | 550 m / - |
Minimum Effective Modal Bandwidth (EMB) | 4700 MHz*km / - |
Min. Overfilled Launch (OFL) Bandwidth | 3500 MHz*km / 500 MHz*km |
Specifications - Connector A
Polish | PC |
Insertion Loss, Max. | 0.25 dB |
Tensile Strength Jacketed Cable | 44 N |
Durability | ≤ 0.2 dB change, 200 rematings, FOTP-21 |
Boot Color | Black |
Connector Type | MTP® (non-pinned) |
Ferrule Material | Composite |
Housing Material | Composite |
Boot Type | Individual |
Reflectance | < -20 dB |
Specifications - Connector B
Polish | PC |
Insertion Loss, Max. | 0.25 dB |
Tensile Strength Jacketed Cable | 44 N |
Durability | ≤ 0.2 dB change, 200 rematings, FOTP-21 |
Boot Color | Black |
Connector Type | MTP® (non-pinned) |
Ferrule Material | Composite |
Housing Material | Composite |
Boot Type | Individual |
Furcation - Connector A
Leg Length | 840 mm |
Leg Color | Erica violet (RAL 4003) |
Leg Diameter | 2 mm |
Plug Type | Size 1 EDGE™ |
Leg Count | 1 |
Plug Height | 14.7 mm |
Plug Width | 14.7 mm |
Plug Depth | 107.6 mm |
Furcation - Connector B
Leg Color | Erica violet (RAL 4003) |
Leg Diameter | 2 mm |
Plug Type | Size 1 EDGE™ |
Leg Count | 1 |
Plug Height | 14.7 mm |
Plug Width | 14.7 mm |
Plug Depth | 107.6 mm |
Leg Length | 840 mm |
Pulling Grip - Connector A
Pulling grip | TRUE |
Tensile Strength | 400 N |
Pulling Grip - Connector B
Min. Duct Size Diameter | 64 mm |
Dimensions
Length | 20 m |
Ordering Information
Package Contents | 2x EDGE™ clip size 1, test report |
Packaging Method | Cardboard box |
Shipping Height | 108 mm |
Shipping Width | 530 mm |
Shipping Depth | 530 mm |
Snap-in strain-relief clips
Provide easier cable management
Small outer diameter
Improves the cable tray fill ratio and allows for improved airflow
Low-loss connectivity
Enables system design flexibility
Bend-improved fiber
Allows tighter cable bends for slack storage and routing, less risk of downtime due to pinched or bent cables
Corning® CleanAdvantage™ technology and optimized dust cap
Eliminates the need for scoping and cleaning prior to initial field connection