text.skipToContent text.skipToNavigation

JE6E608QEZ-NB003M-VI

EDGE8® MTP® PRO Jumper  8F, 50 µm multimode (OM4), MTP PRO (non-pinned) to MTP PRO (non-pinned), LSZH, TIA-568 Type-B polarity, no pulling grip, 3 m

Contact Distributor for Lead Time
You might also be interested in
General Specifications
Product Number JE6E608QEZ-NB003M-VI
Flame Rating LSZH/FRNC
Fiber Category 50 µm MM (OM4)
Cable Assembly Type EDGE8 Jumper
Environment Indoor
Cable Type Interconnect
Assembly Insertion Loss ≤ 0.5 dB
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Environmental Conditions
Temperature Range, Installation 0 °C  to  50 °C    (32 °F  to  122 °F    )
Temperature Range, Operation 0 °C  to  60 °C    (32 °F  to  140 °F    )
Temperature Range, Storage -25 °C  to  70 °C    (-13 °F  to  158 °F    )
Design
Fiber Count 8
Outer Jacket Material LSZH/FRNC
Polarity Universal, TIA-568 Type-B
Fiber Type Multimode
Mechanical Specifications
Minimum Bend Radius 17 mm
Tensile Strength 40 N
Nominal Outer Diameter 2 mm 
Crush Resistance 350 N/10 cm
Min. Bend Radius Operation 20 mm
Optical Characteristics
Fiber Code T
Performance Option Code 98
Fiber Category OM4 
Fiber Type Multimode
Fiber Name 50 µm MM (OM4)
Maximum Attenuation 2.8 dB/km / 1.0 dB/km
Wavelengths 850 nm / 1300 nm
Fiber Compliance IEC 60793-2-10
Fiber Core Diameter 50 µm
Cladding diameter 125 µm
Coating diameter 242 µm
Serial 1 Gigabit Ethernet 1000 m / 600 m
Serial 10 Gigabit Ethernet 550 m / -
Minimum Effective Modal Bandwidth (EMB) 4700 MHz*km / -
Min. Overfilled Launch (OFL) Bandwidth 3500 MHz*km / 500 MHz*km
Specifications - Connector A
Polish PC
Insertion Loss, Max. 0.25 dB
Tensile Strength Jacketed Cable 40 N
Durability ≤ 0.2 dB change, 200 rematings, FOTP-21
Boot Color Black
Connector Type MTP® PRO (non-pinned)
Ferrule Material Composite
Housing Material Composite
Boot Type Individual
Reflectance < -20 dB
Specifications - Connector B
Polish PC
Insertion Loss, Max. 0.25 dB
Tensile Strength Jacketed Cable 40 N
Durability ≤ 0.2 dB change, 200 rematings, FOTP-21
Boot Color Black
Connector Type MTP® PRO (non-pinned)
Ferrule Material Composite
Housing Material Composite
Boot Type Individual
Reflectance < -20 dB
Dimensions
Length 3 m
Ordering Information
Packaging Method Cardboard box
Shipping Height 180 mm
Shipping Width 250 mm
Shipping Depth 380 mm
Units per Delivery 1/1
Slim round 2-fiber interconnect cable
Improves airflow and reduces congestion
MTP® PRO connectors
Allows for pinning and poliarity changes in the field
Bend-improved fiber
Allows tighter cable bends for slack storage and routing, less risk of downtime due to pinched or bent cables
Corning® CleanAdvantage™ technology and optimized dust cap
Eliminates the need for scoping and cleaning prior to initial field connection