H690512QEZ-JB002M
Plug & Play™ Harness Direct Connect, MTP® PRO to LC, OM4
General Specifications
| Product Number | H690512QEZ-JB002M |
| Fiber Category | 50 µm MM (OM4) |
| Cable Assembly Type | Multifiber |
| Assembly Insertion Loss | ≤ 0.75 dB |
| Solution | Plug and Play™ |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Installation | 0 °C to 50 °C (32 °F to 122 °F ) |
| Temperature Range, Operation | 0 °C to 60 °C (32 °F to 140 °F ) |
| Temperature Range, Storage | -25 °C to 70 °C (-13 °F to 158 °F ) |
Design
| Fiber Count | 12 |
| Outer Jacket Material | LSZH/FRNC |
| Polarity | Direct-Connect |
Mechanical Specifications
| Nominal Outer Diameter | 2 mm |
| Max. Tensile Strength, Short-Term | 400 N |
| Min. Bend Radius Installation | 29 mm |
| Min. Bend Radius Operation | 15 mm |
Optical Characteristics
| Fiber Code | T |
| Performance Option Code | 98 |
| Fiber Category | OM4 |
| Fiber Type | Multimode |
| Fiber Name | 50 µm MM (OM4) |
| Maximum Attenuation | 2.8 dB/km / 1.0 dB/km |
| Wavelengths | 850 nm / 1300 nm |
| Fiber Compliance | IEC 60793-2-10 |
| Fiber Core Diameter | 50 µm |
| Cladding diameter | 125 µm |
| Coating diameter | 242 µm |
| Serial 1 Gigabit Ethernet | 1000 m / 600 m |
| Serial 10 Gigabit Ethernet | 550 m / - |
| Minimum Effective Modal Bandwidth (EMB) | 4700 MHz*km / - |
| Min. Overfilled Launch (OFL) Bandwidth | 3500 MHz*km / 500 MHz*km |
Specifications - Connector A
| Polish | PC |
| Insertion Loss, Max. | 0.5 dB |
| Note: | * IL in pre-connectorized products is measured in the factory though two mated pairs |
| Tensile Strength Jacketed Cable | 44 N |
| Durability | ≤ 0.2 dB change, 200 rematings, FOTP-21 |
| Keyed (security) | No |
| Boot Color | Black |
| Connector Type | MTP® (non-pinned) |
| Ferrule Material | Composite |
| Housing Color | Aqua |
| Housing Material | Composite |
| Boot Type | Individual |
| Reflectance | ≤ -20 dB |
Specifications - Connector B
| Polish | PC |
| Insertion Loss, Max. | 0.25 dB |
| Tensile Strength Jacketed Cable | 44 N |
| Durability | ≤ 0.2 dB change, 500 rematings, FOTP-21 |
| Keyed (security) | No |
| Boot Color | Aqua |
| Connector Type | LC duplex |
| Ferrule Material | Ceramic |
| Housing Color | Black |
| Housing Material | Composite |
| Boot Type | Individual |
| Reflectance | ≤ -20 dB |
Furcation - Connector A
| Leg Length | 300 mm |
| Furcation Type | Heat Shrink |
| Leg Color | Aqua |
| Leg Diameter | 2 mm |
| Leg Count | 1 |
Furcation - Connector B
| Furcation Type | Heat Shrink |
| Leg Diameter | 2 mm |
| Plug Type | Heat Shrink |
| Plug Height | 3 mm |
| Plug Width | 3 mm |
| Plug Depth | 60 mm |
| Leg Length | 300 mm |
Dimensions
| Length | 2 m |
| Cable Weight | 3.35 kg/km |
Ordering Information
| Packaging Method | Cardboard box |
| Shipping Height | 380 mm |
| Shipping Width | 250 mm |
| Shipping Depth | 180 mm |
| Units per Delivery | 1/1 |
MTP® assemblies with reduced footprint and cable outside diameter
Connect to Universal modules through a non-pinned MTP® Connector
Factory terminated and tested trunks provide consistent quality to ensure system performance and reduced installation time
ClearCurve® Fibre-enabled components create smaller form factor, more rugged cabling
LC Duplex Connector - RFP (Reverse-Fibre-Polarity) according to ANSI/TIA/EIA-586B.3
Occupy less space than six duplex jumpers
Easy handling of cable connections on high-fiber-count SAN directors and switch blades