

H900412GEZ-LB002M
Plug & Play™ Harness Direct Connect, MTP® PRO to LC, OS2 Ultra
General Specifications
Product Number | H900412GEZ-LB002M |
Fiber Category | Bend-improved SM (OS2) |
Cable Assembly Type | Multifiber |
Cable Type | Indoor |
Assembly Insertion Loss | ≤ 1.25 dB |
Solution | Plug and Play™ |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
Temperature Range, Installation | 0 °C to 50 °C (32 °F to 122 °F ) |
Temperature Range, Operation | 0 °C to 60 °C (32 °F to 140 °F ) |
Temperature Range, Storage | -25 °C to 70 °C (-13 °F to 158 °F ) |
Design
Fiber Count | 12 |
Outer Jacket Material | LSZH/FRNC |
Polarity | Direct-Connect |
Mechanical Specifications
Nominal Outer Diameter | 2 mm |
Max. Tensile Strength, Short-Term | 400 N |
Min. Bend Radius Installation | 29 mm |
Min. Bend Radius Operation | 15 mm |
Optical Characteristics
Fiber Code | Z |
Performance Option Code | 20 |
Fiber Category | OS2 |
Fiber Type | Single-mode (OS2) / 250 µm |
Fiber Name | Bend-Improved Single-mode (OS2) |
Maximum Attenuation | 0.34 dB/km / 0.34 dB/km / 0.20 dB/km |
Wavelengths | 1310 nm / 1383 nm / 1550 nm |
Fiber Compliance | ITU-T G.652.D and ITU-T G.657.A1 |
Fiber Core Diameter | 8.2 µm |
Cladding diameter | 125 µm |
Coating diameter | 242 µm |
Dispersion @ 1550 nm | ≤ 18 [ps/(nm*km)] |
Dispersion @ 1625 nm | ≤ 22 [ps/(nm*km)] |
Cable cutoff wavelength | 1260 nm |
Mode-Field Diameter at 1310 nm | 9.2 µm |
Mode-Field Diameter at 1550 nm | 10.4 µm |
PMD Link Design Value | ≤ 0.04 ps/√km |
PMD maximum individual fiber | ≤ 0.1 ps/√km |
Specifications - Connector A
Polish | APC |
Insertion Loss, Max. | 0.75 dB |
Note: | * IL in pre-connectorized products is measured in the factory though two mated pairs |
Tensile Strength Jacketed Cable | 44 N |
Durability | ≤ 0.2 dB change, 200 rematings, FOTP-21 |
Keyed (security) | No |
Boot Color | Black |
Connector Type | MTP® (non-pinned) |
Ferrule Material | Composite |
Housing Color | Green |
Housing Material | Composite |
Boot Type | Individual |
Reflectance | ≤ -65 dB |
Specifications - Connector B
Polish | UPC |
Insertion Loss, Max. | 0.5 dB |
Tensile Strength Jacketed Cable | 44 N |
Durability | ≤ 0.2 dB change, 500 rematings, FOTP-21 |
Keyed (security) | No |
Boot Color | Blue |
Connector Type | LC duplex |
Ferrule Material | Ceramic |
Housing Color | Blue |
Housing Material | Composite |
Boot Type | Individual |
Reflectance | ≤ -58 dB |
Furcation - Connector A
Leg Length | 1000 mm |
Furcation Type | Heat Shrink |
Leg Color | Yellow |
Leg Diameter | 2 mm |
Leg Count | 1 |
Furcation - Connector B
Furcation Type | Heat Shrink |
Leg Color | Yellow |
Leg Diameter | 2 mm |
Plug Type | Heat Shrink |
Leg Count | 1 |
Plug Height | 3 mm |
Plug Width | 3 mm |
Plug Depth | 60 mm |
Leg Length | 1000 mm |
Dimensions
Length | 2 m |
Cable Weight | 3.35 kg/km |
Ordering Information
Packaging Method | Cardboard box |
Units per Delivery | 1/1 |
Shipping Height | 380 mm |
Shipping Width | 250 mm |
Shipping Depth | 180 mm |
MTP® assemblies with reduced footprint and cable outside diameter
Connect to Universal modules through a non-pinned MTP® Connector
Factory terminated and tested trunks provide consistent quality to ensure system performance and reduced installation time
ClearCurve® Fibre-enabled components create smaller form factor, more rugged cabling
LC Duplex Connector - RFP (Reverse-Fibre-Polarity) according to ANSI/TIA/EIA-586B.3
Occupy less space than six duplex jumpers
Easy handling of cable connections on high-fiber-count SAN directors and switch blades