

A9090AZGACBBU020M
Plug & Play™ High-Fiber-Count Indoor/Outdoor Armored Trunks Universal, ribbon, OS2, MTP® to MTP®, 576 F
General Specifications
Product Number | A9090AZGACBBU020M |
Fiber Category | SMF-28® Ultra |
Cable Assembly Type | Multifiber |
Cable Type | Indoor/Outdoor |
Pulling grip | One side |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
Temperature Range, Installation | -10 °C to 60 °C (14 °F to 140 °F ) |
Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
Temperature Range, Storage | -40 °C to 70 °C (-40 °F to 158 °F ) |
Design
Fiber Count | 576 |
Outer Jacket Material | LSZH/FRNC |
Polarity | Universal, TIA-568 Type-B |
Fiber Type | SMF-28® Ultra |
Mechanical Specifications
Nominal Outer Diameter | 33.3 mm |
Max. Tensile Strength, Short-Term | 2700 N |
Min. Bend Radius Operation | 333 mm |
Weight | 795 kg/km |
Contact coating material | 500 mm |
Optical Characteristics
Fiber Code | Z |
Performance Option Code | 01 |
Fiber Category | OS2 |
Fiber Type | Single-mode (OS2) / 250 µm |
Fiber Name | Bend-Improved Single-mode (OS2) |
Maximum Attenuation | 0.4 dB/km / 0.4 dB/km / 0.3 dB/km |
Wavelengths | 1310 nm / 1383 nm / 1550 nm |
Fiber Compliance | ITU-T G.652.D and ITU-T G.657.A1 |
Specifications - Connector A
Reflectance, Typical | ≤ -65 dB |
Polish | APC |
Insertion Loss, Max. | 0.75 dB |
Note: | * Il in pre-connectorized products is measured in the factory though two mated pairs |
Tensile Strength Jacketed Cable | 44 N |
Durability | ≤ 0.2 dB change, 200 rematings, FOTP-21 |
Keyed (security) | No |
Boot Color | Black |
Connector Type | MTP® (non-pinned) |
Ferrule Material | Composite |
Housing Color | Green |
Housing Material | Composite |
Boot Type | Individual |
Specifications - Connector B
Reflectance, Typical | ≤ -65 dB |
Polish | APC |
Insertion Loss, Max. | 0.75 dB |
Tensile Strength Jacketed Cable | 44 N |
Durability | ≤ 0.2 dB change, 200 rematings, FOTP-21 |
Keyed (security) | No |
Boot Color | Black |
Connector Type | MTP® (non-pinned) |
Ferrule Material | Composite |
Housing Color | Green |
Housing Material | Composite |
Boot Type | Individual |
Furcation - Connector A
Leg Length | 1000 mm |
Leg Color | Yellow |
Leg Diameter | 2 mm |
Leg Count | 48 |
Furcation - Connector B
Leg Color | Yellow |
Leg Diameter | 2 mm |
Leg Count | 48 |
Leg Length | 1000 mm |
Pulling Grip - Connector A
Grip Outer Diameter | 102 mm |
Pulling Grip - Connector B
Grip Outer Diameter | 102 mm |
Dimensions
Length | 20 m |
Cable Weight | 795 kg/km |
Ordering Information
Packaging Method | Wooden drum |
Units per Delivery | 1/1 |
Factory-terminated solutions
Provide consistent quality, ensure system performance, and reduce installation time
MTP® connector meeting ANSI HIPPI-6400, IEC 61754-7 and TIA/EIA-604 (FOCIS)
Higher density, better tray capacity and air flow, fast and easy to deploy
UV- and microbe-resistant, silicon-free and flame retardant cable jacket
No harmful to paint structures, can be installed in conduits
Small diameter high-fiber-count cables
More room for trunk cables and easier routing without preferential bend concerns
Waterproof pulling grips available
Connector protection while pulling trunks through conduits