 
 
            N696996TEZDDU020M
Plug & Play™ Indoor Loose Tube Trunk Universal, OM3, MTP® to MTP®, 96 F
                General Specifications
        | Product Number | N696996TEZDDU020M | 
| Fiber Category | 50 µm MM (OM3) | 
| Cable Assembly Type | Multifiber | 
| Environment | Indoor | 
| Cable Type | Loose Tube | 
| Solution | Plug and Play™ | 
                Standards
        | RoHS | Free of hazardous substances according to RoHS 2011/65/EU | 
                Environmental Conditions
        | Temperature Range, Installation | -5 °C to 50 °C (23 °F to 122 °F ) | 
| Temperature Range, Operation | -10 °C to 60 °C (14 °F to 140 °F ) | 
| Temperature Range, Storage | -25 °C to 70 °C (-13 °F to 158 °F ) | 
                Design
        | Fiber Count | 96 | 
| Outer Jacket Material | LSZH/FRNC | 
| Polarity | Universal, TIA-568 Type-B | 
| Fiber Type | Multimode | 
                Mechanical Specifications
        | Nominal Outer Diameter | 11.3 mm | 
| Max. Tensile Strength, Short-Term | 600 N | 
| Min. Bend Radius Installation | 150 mm | 
| Min. Bend Radius Operation | 113 mm | 
                Optical Characteristics
        | Fiber Code | T | 
| Performance Option Code | 88 | 
| Fiber Category | OM3 | 
| Fiber Type | Multimode | 
| Fiber Name | 50 µm MM (OM3) | 
| Maximum Attenuation | 2.8 dB/km / 1.0 dB/km | 
| Wavelengths | 850 nm / 1300 nm | 
| Fiber Compliance | IEC 60793-2-10 | 
| Fiber Core Diameter | 50 µm | 
| Cladding diameter | 125 µm | 
| Coating diameter | 242 µm | 
| Serial 1 Gigabit Ethernet | 750 m / 600 m | 
| Serial 10 Gigabit Ethernet | 300 m / - | 
| Minimum Effective Modal Bandwidth (EMB) | 2000 MHz*km / - | 
| Min. Overfilled Launch (OFL) Bandwidth | 1500 MHz*km / 500 MHz*km | 
                Specifications - Connector A
        | Polish | PC | 
| Insertion Loss, Max. | 0.5 dB | 
| Note: | * IL in vorkonfektionierten Produkten wird im Werk durch zwei verbundene Steckerpaare gemessen* IL in pre-connectorized products is measured in the factory though two mated pairs | 
| Tensile Strength Jacketed Cable | 44 N | 
| Durability | ≤ 0.2 dB change, 200 rematings, FOTP-21 | 
| Keyed (security) | No | 
| Boot Color | Black | 
| Connector Type | MTP® (non-pinned) | 
| Ferrule Material | Composite | 
| Housing Color | Aqua | 
| Housing Material | Composite | 
| Boot Type | Individual | 
| Reflectance | ≤ -20 dB | 
                Specifications - Connector B
        | Polish | PC | 
| Insertion Loss, Max. | 0.5 dB | 
| Tensile Strength Jacketed Cable | 44 N | 
| Durability | ≤ 0.2 dB change, 200 rematings, FOTP-21 | 
| Keyed (security) | No | 
| Boot Color | Black | 
| Connector Type | MTP® (non-pinned) | 
| Ferrule Material | Composite | 
| Housing Color | Aqua | 
| Housing Material | Composite | 
| Boot Type | Individual | 
| Reflectance | ≤ -20 dB | 
                Furcation - Connector A
        | Leg Length | 840 mm -0 / +70mm | 
| Furcation Type | Heat Shrink | 
| Leg Color | Aqua | 
| Leg Diameter | 2 mm | 
| Plug Type | Heat Shrink | 
| Leg Count | 8 | 
| Plug Height | 12.3 mm | 
| Plug Width | 12.3 mm | 
| Plug Depth | 70 mm | 
                Furcation - Connector B
        | Furcation Type | Heat Shrink | 
| Leg Color | Aqua | 
| Leg Diameter | 2 mm | 
| Plug Type | Heat Shrink | 
| Leg Count | 8 | 
| Plug Height | 12.3 mm | 
| Plug Width | 12.3 mm | 
| Plug Depth | 70 mm | 
| Leg Length | 840 mm -0 / +70mm | 
                Dimensions
        | Length | 20 m | 
| Cable Weight | 94 kg/km | 
                Shipping Dimensions
        | Height | 480 mm | 
| Width | 90 mm | 
| Depth | 480 mm | 
                Ordering Information
        | Package Contents | 2 trunk holders, test report | 
| Packaging Method | Cardboard box | 
| Units per Delivery | 1/1 | 
| Shipping Height | 480 mm | 
| Shipping Width | 90 mm | 
| Shipping Depth | 480 mm | 
