N900436GEZDKW020M
Plug & Play™ Indoor Loose Tube Trunk Universal hybrid, OS2 Ultra, MTP® to LC, 36 F
General Specifications
| Product Number | N900436GEZDKW020M |
| Fiber Category | SMF-28® Ultra |
| Cable Assembly Type | Multifiber |
| Environment | Indoor |
| Cable Type | Loose Tube |
| Solution | Plug and Play™ |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Installation | -5 °C to 50 °C (23 °F to 122 °F ) |
| Temperature Range, Operation | -10 °C to 60 °C (14 °F to 140 °F ) |
| Temperature Range, Storage | -25 °C to 70 °C (-13 °F to 158 °F ) |
Design
| Fiber Count | 36 |
| Outer Jacket Material | LSZH/FRNC |
| Polarity | Universal hybrid |
| Fiber Type | Single-mode |
Mechanical Specifications
| Nominal Outer Diameter | 7.2 mm |
| Max. Tensile Strength, Short-Term | 450 N |
| Min. Bend Radius Installation | 112.5 mm |
| Min. Bend Radius Operation | 72 mm |
Optical Characteristics
| Fiber Code | Z |
| Performance Option Code | 20 |
| Fiber Category | OS2 |
| Fiber Type | Single-mode (OS2) / 250 µm |
| Fiber Name | Bend-Improved Single-mode (OS2) |
| Maximum Attenuation | 0.34 dB/km / 0.34 dB/km / 0.20 dB/km |
| Wavelengths | 1310 nm / 1383 nm / 1550 nm |
| Fiber Compliance | ITU-T G.652.D and ITU-T G.657.A1 |
| Fiber Core Diameter | 8.2 µm |
| Cladding diameter | 125 µm |
| Coating diameter | 242 µm |
| Dispersion @ 1550 nm | ≤ 18 [ps/(nm*km)] |
| Dispersion @ 1625 nm | ≤ 22 [ps/(nm*km)] |
| Cable cutoff wavelength | 1260 nm |
| Mode-Field Diameter at 1310 nm | 9.2 µm |
| Mode-Field Diameter at 1550 nm | 10.4 µm |
| PMD Link Design Value | ≤ 0.04 ps/√km |
| PMD maximum individual fiber | ≤ 0.1 ps/√km |
Specifications - Connector A
| Polish | APC |
| Insertion Loss, Max. | 0.75 dB |
| Note: | * IL in vorkonfektionierten Produkten wird im Werk durch zwei verbundene Steckerpaare gemessen* IL in pre-connectorized products is measured in the factory though two mated pairs |
| Tensile Strength Jacketed Cable | 44 N |
| Durability | ≤ 0.2 dB change, 200 rematings, FOTP-21 |
| Keyed (security) | No |
| Boot Color | Black |
| Connector Type | MTP® (non-pinned) |
| Ferrule Material | Composite |
| Housing Color | Green |
| Housing Material | Composite |
| Boot Type | Individual |
| Reflectance | ≤ -65 dB |
Specifications - Connector B
| Polish | UPC |
| Insertion Loss, Max. | 0.5 dB |
| Tensile Strength Jacketed Cable | 44 N |
| Durability | ≤ 0.2 dB change, 500 rematings, FOTP-21 |
| Keyed (security) | No |
| Boot Color | Blue |
| Connector Type | LC duplex |
| Ferrule Material | Ceramic |
| Housing Color | Blue |
| Housing Material | Composite |
| Boot Type | Individual |
| Reflectance | ≤ -58 dB |
Furcation - Connector A
| Leg Length | 840 mm -0 / +70mm |
| Furcation Type | Heat Shrink |
| Leg Color | Yellow |
| Leg Diameter | 2 mm |
| Plug Type | Heat Shrink |
| Leg Count | 3 |
| Plug Height | 8.2 mm |
| Plug Width | 8.2 mm |
| Plug Depth | 70 mm |
Furcation - Connector B
| Furcation Type | Heat Shrink |
| Leg Color | Yellow |
| Leg Diameter | 2 mm |
| Staggering Increment | 220 mm |
| Shortest Staggering Leg Length (mm) | 820 mm |
| Plug Type | Heat Shrink |
| Leg Count | 36 |
| Plug Height | 8.2 mm |
| Plug Width | 8.2 mm |
| Plug Depth | 60 mm |
| Staggering Legs per Group | 3 |
| Leg Length | 840 mm -0 / +70mm |
Dimensions
| Length | 20 m |
| Cable Weight | 43 kg/km |
Shipping Dimensions
| Height | 480 mm |
| Width | 90 mm |
| Depth | 480 mm |
Ordering Information
| Package Contents | 2 trunk holders, test report |
| Packaging Method | Cardboard box |
| Units per Delivery | 1/1 |
| Shipping Height | 480 mm |
| Shipping Width | 90 mm |
| Shipping Depth | 480 mm |