

N909048GEZDDU020M
Plug & Play™ Indoor Loose Tube Trunk Universal, OS2 Ultra, MTP® to MTP®, 48 F
General Specifications
Product Number | N909048GEZDDU020M |
Fiber Category | SMF-28® Ultra |
Cable Assembly Type | Multifiber |
Environment | Indoor |
Cable Type | Loose Tube |
Solution | Plug and Play™ |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
Temperature Range, Installation | -5 °C to 50 °C (23 °F to 122 °F ) |
Temperature Range, Operation | -10 °C to 60 °C (14 °F to 140 °F ) |
Temperature Range, Storage | -25 °C to 70 °C (-13 °F to 158 °F ) |
Design
Fiber Count | 48 |
Outer Jacket Material | LSZH/FRNC |
Polarity | Universal, TIA-568 Type-B |
Fiber Type | Single-mode |
Mechanical Specifications
Nominal Outer Diameter | 8.3 mm |
Max. Tensile Strength, Short-Term | 450 N |
Min. Bend Radius Installation | 127.5 mm |
Min. Bend Radius Operation | 83 mm |
Optical Characteristics
Fiber Code | Z |
Performance Option Code | 20 |
Fiber Category | OS2 |
Fiber Type | Single-mode (OS2) / 250 µm |
Fiber Name | Bend-Improved Single-mode (OS2) |
Maximum Attenuation | 0.34 dB/km / 0.34 dB/km / 0.20 dB/km |
Wavelengths | 1310 nm / 1383 nm / 1550 nm |
Fiber Compliance | ITU-T G.652.D and ITU-T G.657.A1 |
Fiber Core Diameter | 8.2 µm |
Cladding diameter | 125 µm |
Coating diameter | 242 µm |
Dispersion @ 1550 nm | ≤ 18 [ps/(nm*km)] |
Dispersion @ 1625 nm | ≤ 22 [ps/(nm*km)] |
Cable cutoff wavelength | 1260 nm |
Mode-Field Diameter at 1310 nm | 9.2 µm |
Mode-Field Diameter at 1550 nm | 10.4 µm |
PMD Link Design Value | ≤ 0.04 ps/√km |
PMD maximum individual fiber | ≤ 0.1 ps/√km |
Specifications - Connector A
Polish | APC |
Insertion Loss, Max. | 0.75 dB |
Note: | * IL in vorkonfektionierten Produkten wird im Werk durch zwei verbundene Steckerpaare gemessen* IL in pre-connectorized products is measured in the factory though two mated pairs |
Tensile Strength Jacketed Cable | 44 N |
Durability | ≤ 0.2 dB change, 200 rematings, FOTP-21 |
Keyed (security) | No |
Boot Color | Black |
Connector Type | MTP® (non-pinned) |
Ferrule Material | Composite |
Housing Color | Green |
Housing Material | Composite |
Boot Type | Individual |
Reflectance | ≤ -65 dB |
Specifications - Connector B
Polish | APC |
Insertion Loss, Max. | 0.75 dB |
Tensile Strength Jacketed Cable | 44 N |
Durability | ≤ 0.2 dB change, 200 rematings, FOTP-21 |
Keyed (security) | No |
Boot Color | Black |
Connector Type | MTP® (non-pinned) |
Ferrule Material | Composite |
Housing Color | Green |
Housing Material | Composite |
Boot Type | Individual |
Reflectance | ≤ -65 dB |
Furcation - Connector A
Leg Length | 840 mm -0 / +70mm |
Furcation Type | Heat Shrink |
Leg Color | Yellow |
Leg Diameter | 2 mm |
Plug Type | Heat Shrink |
Leg Count | 4 |
Plug Height | 9.3 mm |
Plug Width | 9.3 mm |
Plug Depth | 70 mm |
Furcation - Connector B
Furcation Type | Heat Shrink |
Leg Color | Yellow |
Leg Diameter | 2 mm |
Plug Type | Heat Shrink |
Leg Count | 4 |
Plug Height | 9.3 mm |
Plug Width | 9.3 mm |
Plug Depth | 70 mm |
Leg Length | 840 mm -0 / +70mm |
Dimensions
Length | 20 m |
Cable Weight | 62 kg/km |
Shipping Dimensions
Height | 480 mm |
Width | 90 mm |
Depth | 480 mm |
Ordering Information
Package Contents | 2 trunk holders, test report |
Packaging Method | Cardboard box |
Units per Delivery | 1/1 |
Shipping Height | 480 mm |
Shipping Width | 90 mm |
Shipping Depth | 480 mm |