A009096GVJ0BP020M
Plug & Play™ Indoor Ribbon Trunks Straight-through, ribbon, OS2, MTP® to pigtail, 96 F
General Specifications
| Product Number | A009096GVJ0BP020M |
| Fiber Category | SMF-28® Ultra |
| Cable Assembly Type | Multifiber |
| Environment | Indoor |
| Cable Type | Ribbon |
| Solution | Plug and Play™ |
| Pulling grip | One side |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Installation | -30 °C to 60 °C (-22 °F to 140 °F ) |
| Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
| Temperature Range, Storage | -40 °C to 70 °C (-40 °F to 158 °F ) |
Design
| Fiber Count | 96 |
| Outer Jacket Material | LSZH/FRNC |
| Polarity | Straight-Through, TIA-568 Type-A |
| Fiber Type | SMF-28® Ultra |
Mechanical Specifications
| Nominal Outer Diameter | 12.4 mm |
| Max. Tensile Strength, Short-Term | 1320 N |
| Min. Bend Radius Installation | 186 mm |
| Min. Bend Radius Operation | 124 mm |
| Weight | 149 kg/km |
| Contact coating material | 186 mm |
Optical Characteristics
| Fiber Code | Z |
| Performance Option Code | 01 |
| Fiber Category | OS2 |
| Fiber Type | Single-mode (OS2) / 250 µm |
| Fiber Name | Bend-Improved Single-mode (OS2) |
| Maximum Attenuation | 0.4 dB/km / 0.4 dB/km / 0.3 dB/km |
| Wavelengths | 1310 nm / 1383 nm / 1550 nm |
| Fiber Compliance | ITU-T G.652.D and ITU-T G.657.A1 |
Specifications - Connector A
| Housing Material | Composite |
Specifications - Connector B
| Reflectance, Typical | ≤ -65 dB |
| Polish | APC |
| Insertion Loss, Max. | 0.75 dB |
| Tensile Strength Jacketed Cable | 44 N |
| Durability | ≤ 0.2 dB change, 200 rematings, FOTP-21 |
| Keyed (security) | No |
| Boot Color | Black |
| Connector Type | MTP® (non-pinned) |
| Ferrule Material | Composite |
| Housing Color | Green |
| Housing Material | Composite |
| Boot Type | Individual |
Furcation - Connector B
| Leg Diameter | 2 mm |
| Leg Length | 1000 mm |
Pulling Grip - Connector A
| Grip Outer Diameter | 51 mm |
Dimensions
| Length | 20 m |
| Cable Weight | 149 kg/km |
Ordering Information
| Packaging Method | Reel in a Box |
| Package Contents | 1xU-clip, test report |
| Units per Delivery | 1/1 |