016E8Z-32125E2G
MIC® Tight Buffer Indoor Cable 16F E9 SMF-28e+® 0.9mm TB3, Dca-s1a, d1, a1
Você também pode estar interessado em
Especificações gerais
| Número do produto | 016E8Z-32125E2G |
| Installation Methods | Horizontal, Riser |
| Cable Type | Tight-Buffered |
| Environment | Indoor |
| Product Type | Dielectric |
| Fiber Category | Single-mode (OS2) |
| Flame Rating | LSZH/FRNC |
| Coding according to EN 60794-1-1 (DIN VDE 0888-100-1) | J-V(ZN)H |
| Cable geometry | Round |
Standards
| Reaction to Fire | Dca, s1a, d1, a1 |
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Flame propagation test | Flame retardant according to IEC 60332-1-2 (single cable) and IEC 60332-3-24 (bunch of cables) |
| Reaction to Fire Requirements | Reaction to fire according to EN 50575 and EN 13501-6 |
| Smoke density | Low smoke according to IEC 61034 |
| Halogen content test | Zero Halogen according to IEC 60754-1 |
| Level of corrosion | Non-corrosive according to IEC 60754-2 |
Environmental Conditions
| Temperature Range, Installation | -5 °C para 50 °C (23 °F para 122 °F ) |
| Temperature Range, Operation | -20 °C para 60 °C (-4 °F para 140 °F ) |
| Temperature Range, Storage | -25 °C para 70 °C (-13 °F para 158 °F ) |
Cable Design
| Cable Marking | Meter - Handset - Sine - CORNING - Fiber Optic Cable - Year - MIC(R) J-V(ZN)H 16 E9 TB3 0.9 LSZH(TM)/FRNC |
| Central Element | Yarn |
| Fiber Count | 16 |
| Number of Ripcords | 1 |
| Outer Jacket Color | Yellow |
| Buffering Diameter | 900 µm |
| Outer Jacket Material | Flame-retardant, non-corrosive/low-smoke, silicon-free, zero-halogen (FRNC/LSZH) material |
| Outer Jacket Nominal Thickness | 0.8 mm |
| Tensile Strength Elements and/or Armoring - Layer 1 | Aramid Yarn |
| Tensile Strength Elements and/or Armoring - Layer 2 | Aramid Yarn |
| Tight Buffer Color, Layer 1 | Blue, Orange, Green, Brown |
| Tight Buffer Color, Layer 2 | Slate, White, Red, Black, Yellow, Violet, Rose, Aqua, Blue*, Orange*, Green*, Brown* |
| Tight Buffer Type | TB3 (easy strip up to 10 cm) |
| Cable Marking Method | Inkjet printing |
| Flame Rating | LSZH/FRNC |
Mechanical Specifications
| Crush Resistance | 750 N/10 cm |
| Fire Load | 0.81 MJ/m |
| Max. Tensile Strength for Installation | 1000 N |
| Min. Bend Radius Installation | 130 mm |
| Min. Bend Radius Operation | 65 mm |
| Nominal Outer Diameter | 6.5 mm |
Optical Characteristics
| Fiber Code | E |
| Performance Option Code | 25 |
| Fiber Category | OS2 |
| Fiber Type | Single-mode (OS2) / 250 µm |
| Fiber Name | Single-mode (OS2) |
| Maximum Attenuation | 0.38 dB/km / 0.38 dB/km / 0.25 dB/km |
| Wavelengths | 1310 nm / 1383 nm / 1550 nm |
| Fiber Compliance | ITU-T G.652.D |
| Cladding diameter | 125 µm |
| Coating diameter | 242 µm |
| Dispersion @ 1550 nm | ≤ 18 [ps/(nm*km)] |
| Dispersion @ 1625 nm | ≤ 22 [ps/(nm*km)] |
| Dispersion in the range 1285 to 1330 nm | ≤ 3.5 [ps/(nm*km)] |
| Cable cutoff wavelength | 1260 nm |
| Mode-Field Diameter at 1310 nm | 9.2 µm |
| Mode-Field Diameter at 1550 nm | 10.4 µm |
Dimensions
| Cable Weight | 42 kg/km |
| Max. cable length per reel/drum | 2000 m |
All-dielectric construction
Requires no grounding or bonding
Small diameter and bend radius
Easy installation in space-constrained areas
TB3 tight buffered construction
Easy and consistent stripping over 10 cm
Silicon-free outer jacket
The cable jacket and the outer jacket of subunits (not valid for 900 µm tight buffers) are free of harmful components to paint structures
Flame retardant
LSZH/FRNC