

060EG4-T3M22A20
ADSS Aramid Single Jacket Cable up to 200m span LT 2.3 5x12 F, SMF-28e+® fiber
通用规范
产品编码 | 060EG4-T3M22A20 |
Cable Type | Loose Tube |
Environment | Outdoor |
Fiber Category | Single-mode (OS2) |
Cable geometry | Round |
Standards
Fiber Standards | TIA/EIA-492CAAB, IEC 60793-2-50 Type B1.3, ITU-T G.652.D, ISO/IEC 11801 Ed.2.2 |
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
Halogen-free | Yes |
Temperature Range, Installation | -5 °C - 50 °C (23 °F - 122 °F ) |
Temperature Range, Operation | -40 °C - 70 °C (-40 °F - 158 °F ) |
Temperature Range, Storage | -40 °C - 70 °C (-40 °F - 158 °F ) |
Cable Design
Cable Marking | Meter Handset Sine CORNING Fiber Optic Cable YearADSS CABLE A-DQ(T)2Y 5X12 E9 LT2.3 UP TO 200M |
Central Element | Dielectric |
Fiber Count | 60 |
Outer Jacket Color | Black |
Outer Jacket Material | High Density Polyethylene (HDPE) |
Buffer Tube Color | Blue, Orange, Green, Brown, Slate |
Number of Active Tubes | 5 |
Number of Tube Positions | 6 |
Cable Marking Method | Hotfoil printing |
Cable Marking Color | White |
Fiber Coloring | Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua |
Fibers per Tube | 12 |
Color Code Standards | Telcordia |
Mechanical Specifications
Crush Resistance | 2000 N/10 cm |
Impact Testing acc. IEC 69794-1-2 E4, 5 J, ∆L ≥ 0.5 m | 3 impact(s) |
Max. Tensile Strength, Long-Term | 4240 N |
Max. Tensile Strength, Short-Term | 6880 N |
Min. Bend Radius Installation | 162 mm |
Min. Bend Radius Operation | 216 mm |
Nominal Outer Diameter | 10.8 mm |
Optical Characteristics
Fiber Code | E |
Performance Option Code | 22 |
Fiber Category | OS2 |
Fiber Type | Single-mode (OS2) / 250 µm |
Fiber Name | Single-mode (OS2) |
Maximum Attenuation | 0.36 dB/km / 0.36 dB/km / 0.22 dB/km |
Wavelengths | 1310 nm / 1383 nm / 1550 nm |
Fiber Compliance | ITU-T G.652.D |
Fiber Core Diameter | 8.2 µm |
Cladding diameter | 125 µm |
Coating diameter | 242 µm |
Dispersion @ 1550 nm | ≤ 18 [ps/(nm*km)] |
Dispersion @ 1625 nm | ≤ 22 [ps/(nm*km)] |
Cable cutoff wavelength | 1260 nm |
Mode-Field Diameter at 1310 nm | 9.2 µm |
Mode-Field Diameter at 1550 nm | 10.4 µm |
PMD Link Design Value | ≤ 0.06 ps/√km |
PMD maximum individual fiber | ≤ 0.1 ps/√km |
Dimensions
Cable Weight | 88 kg/km |
Max. cable length per reel/drum | 6000 m |
All dielectric self-supporting aerial cable
Non-metallic strength members over the cable core
Dry cable core by swellable elements
Single-layer stranded construction up to 144 fibers
Single-mode fibers fully compliant to standard ITU G.652 D (reduced OH- peak) showing low attenuation throughout the 1285 nm to 1625 nm wavelength range
Telcordia standard for fiber and loose tube coloring
Cable design according to CORNING standard