95-200-44
UniCam® Connector, SC Single-mode (OS2) APC
General Specifications
Product Number | 95-200-44 |
EAN Code | 4056418199702 |
Fiber Category | Single-mode (OS2) |
Product Type | Field-Installable Connectors |
Corning Logo | Yes |
Keyed (security) | No |
Technology | No-Epoxy/No-Polish |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Approvals and Listings | Passed EIA/TIA 568-B.3 |
Environmental Conditions
Temperature Range, Operation | -40 °C to 75 °C (-40 °F to 167 °F ) |
Design - Connector
Connector Type | SC |
Housing Color | Green |
Boot Color | Green |
Mechanical Specifications - Connector
Nominal Fiber Outer Diameter | 125 µm |
Tensile Strength Jacketed Cable | 44 N |
Durability | ≤ 0.2 dB change, 500 rematings, FOTP-21 |
Tensile Strength 900 µm Cable | 4.9 N (1.1 lb) change ≤ 0.2 dB, FOTP-6 |
Optical Specifications - Connector
Polish | APC |
Insertion Loss, Max. | 0.75 dB |
Insertion Loss, Typical | 0.4 dB |
Ordering Information
Package Contents | "Connector, shroud, crimp band, boot (900 µm), boot (3.0 mm)" |
Packaging Method | Individual Pack |
Units per Delivery | 1/1 |
Performance guaranteed
100 percent yield guarantee
Broad operating temperature range (-40°C to +75°C)
Utility and flexibility
Factory-polished end face
Consistent optical performance
Fast termination and no consumables
Low installation cost
Minimum insertion loss
Optimum optical performance