CCH-04U
Closet Connector Housing (CCH) Four rack units, holds 12 CCH connector panels
General Specifications
| Product Number | CCH-04U |
| Product Type | Housings |
| Environment | Indoor |
| Access Type | Front and rear access slidable |
| Mounting Type | Rack-mount, Cabinet-mount |
| Application | Carrier Networks, Data Center, Enterprise Networks |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Approvals and Listings | Meets ANSI/TIA/EIA-568A and 606, Tested in accordance with Telecordia GR-63-CORE, UL1863 - Communication Circuit Accessories |
| UL-Listed | United States and Canadian safety standards |
Environmental Conditions
| Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
Design
| Lockable | Yes |
| Number of Panels/Cassettes per Housing | 12 |
| Housing Type | CCH |
| Housing Color | Black |
| Panel or Cassette Type | CCH |
| Fiber Capacity | 288 |
Dimensions
| Height | 178 mm |
| Width | 483 mm |
| Depth | 430 mm |
Ordering Information
| Package Contents | Closet Connector Housing 4U, 12 blank panels, Installation kit with mouting screws, Internal and external strain relief brackets, Label Cards |
| Shipping Weight | 7.5 kg |
| Units per Delivery | 1/1 |
| Shipping Height | 257 mm |
| Shipping Width | 532 mm |
| Shipping Depth | 513 mm |
Durable, polycarbonate-tinted front door for viewing jumpers
Ideal for pigtail splicing
Removable, translucent top covers (1U, 2U, 3U), rear cover (4U)
Visibility and ease of access for installation, testing, and troubleshooting
Internal and external strain-relief options
Flexibility for installation and moves, adds, and changes (MACs)
Accepts panels, modules, and cassettes
Variety of field-termination options
Adaptable to use as a modular splice housing
Splices are stored and protected in same footprint