CLEAN-STICKS-125
Fiber Optic Cleaning Accessories Fiber Optic Cleaning Sticks, 1.25 mm connectors
General Specifications
Product Number | CLEAN-STICKS-125 |
EAN Code | 4056418188591 |
Product Type | Accessories |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Dimensions
Weight | 7000 kg |
Ordering Information
Package Contents | 10 sticks (1.25 mm) |
Units per Delivery | 10/1 |