text.skipToContent text.skipToNavigation

HE77808GLZ-RB003M

EDGE8® Non-Staggered Harness  8F, Bend-improved Single-mode (OS2), MTP® PRO (pinned), Plenum, TIA-568 Type-B polarity, with 98 in legs, 10 ft

Contact Distributor for Lead Time

General Specifications
Product Number HE77808GLZ-RB003M
Flame Rating LSZH/FRNC
Fiber Category Bend-improved SM (OS2)
Cable Assembly Type EDGE8® Harness
Application Data Center,  High-density Field Switches 
Cable Type Interconnect
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Intermateability TIA/EIA-604-5 / TIA/EIA-604-5
Environmental Conditions
Temperature Range, Installation 0 °C  to  50 °C    (32 °F  to  122 °F    )
Temperature Range, Operation -10 °C  to  -60 °C    (14 °F  to  -76 °F    )
Design
Fiber Count 8
Polarity TIA-568 Type-B
Mechanical Specifications
Nominal Outer Diameter 2 mm 
Max. Tensile Strength for Installation 220 N
Min. Bend Radius Installation 30 mm
Min. Bend Radius Operation 10 mm
Optical Characteristics
Fiber Code Z
Performance Option Code 20
Fiber Category OS2 
Fiber Type Single-mode (OS2) / 250 µm
Fiber Name Bend-Improved Single-mode (OS2)
Maximum Attenuation 0.34 dB/km / 0.34 dB/km / 0.20 dB/km
Wavelengths 1310 nm / 1383 nm / 1550 nm
Fiber Compliance ITU-T G.652.D and ITU-T G.657.A1
Fiber Core Diameter 8.2 µm
Cladding diameter 125 µm
Coating diameter 242 µm
Dispersion @ 1550 nm ≤ 18 [ps/(nm*km)]
Dispersion @ 1625 nm ≤ 22 [ps/(nm*km)]
Cable cutoff wavelength 1260 nm
Mode-Field Diameter at 1310 nm 9.2 µm
Mode-Field Diameter at 1550 nm 10.4 µm
PMD Link Design Value ≤ 0.04 ps/√km
PMD maximum individual fiber ≤ 0.1 ps/√km
Specifications - Connector A
Polish APC
Insertion Loss, Max. 0.35 dB
Boot Color Black
Connector Type MTP® PRO (pinned)
Ferrule Material Composite
Boot Type Individual
Reflectance < -55 dB
Specifications - Connector B
Insertion Loss, Max. 0.25 dB
Connector Type LC Uniboot
Ferrule Material Ceramic
Reflectance < -55 dB
Furcation - Connector A
Leg Length non-unit Non-staggered (2500 mm/98 in)
Leg Length 609.6 mm
Furcation Type EDGE™ Harness Plug
Leg Color Yellow
Leg Diameter 2 mm
Furcation - Connector B
Leg Length non-unit Non-staggered (2500 mm/98 in)
Dimensions
Length 3 m
Cable Weight 4.6 kg/km
Ordering Information
Units per Delivery 1/1
Slim round 2-fiber interconnect cable
Improves airflow and reduces congestion
MTP® PRO connectors
Allows for pinning and poliarity changes in the field
Low-loss connectivity
Enables system design flexibility
Bend-improved fiber
Allows tighter cable bends for slack storage and routing, less risk of downtime due to pinched or bent cables
Corning® CleanAdvantage™ technology and optimized dust cap
Eliminates the need for scoping and cleaning prior to initial field connection